Notification

FUTEK offices will be closed on Monday, May 29th, in observance of Memorial Day.

QLA372 play_arrowQSH01693

Custom Tension & Compression Load Cell, w/ External Amplifier

QLA372, 3000 lb , Compression Load Cell , RoHS, Water Resistant, Material - 17-4 PH S.S. , M10x1.5 Thread , 29 Awg 4 Conductor Spiral Shielded Silicone 6 ft Long w/ Molex Connector, Mated to Amplifier (0.5-4.5) w/ 5 Pin Molex (70543-0003)
Listed price is in U.S. currency and subject to verification along with availability
QLA372
QLA372
Description

Model QLA372 is a custom tension and compression load cell designed to measure forces up to 3000 lbs (1361 kg). It includes an external amplifier that outputs a 2.5 +/- 2 VDC analog signal. With an IP64 rating and an operating temperature of -45 to 185 °F (-43 to 85 °C), it is both water resistant and capable of functioning in cold temperatures. This load cell features 2x M10 x 1.5 male-male threads for mounting provisions.

Features
  • RoHS compliant
  • Externally amplified
  • Quick bend cable exit
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
18
Vdc
Bandwidth
1
1000
10000
Hz
Excitation
1
12.5
26
Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
3000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Rated Output
1
4
Vdc
Compensated Temperature
1
60
160
F
Operating Temperature
1
32
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
0.4
0.5
0.6
Vdc