Notification

FUTEK offices will be closed on Monday, May 29th, in observance of Memorial Day.

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right LLW
LLW555

Force Washer Load Cell

1 Products
settings
Item Number
Load Capacity
Thread Size
Inner Diameter In Inches
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Features
Output Type
Connection Type
# Of Bridges/channels
Cable Type
Cable Length
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
2000 lb
#10-32
1.75
2.98
1.5
2.98
2.98
Fatigue Rated
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
5 ft
Compression
0.2 %RO
212 F
-65 F, -60 F
18 VDC
1 %RO
500 Ohm
IP64
2024-T4
LLW555 , 2000 lb , Force Washer Load Cell , Fatigue Rated , Material - 2024-T4 , 1 3/4" [44.5 mm] ID , 26 Awg 4 Conductor Spiral Teflon Cable , 5 ft Long
160 F
60 F
0.4375
N

The LLW555 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW555 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel with Anodized Aluminum cover, with a 2.98” outside diameter, and a 5 feet long 26 AWG 4 conductor spiral shielded Teflon cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.001” nominal and Operating temperature of -60° F to 212° F. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

llw555
llw555
llw555
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.