QTA152 play_arrowQSH02128

Custom Micro Reaction Torque Sensor

QTA152 , 1.5 N-m , Custom Micro Reaction Torque Sensor , 9 mm ID x 13.1 mm H x 20 mm OD , RoHS EU 2015/863 Compliant, Material - 2024-T4 , 4 Conductor Flex Cable , 0.5 mm Pitch , Built to Customer Rev 03 & Compliant to Rev 05
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

The QTA152 micro reaction torque sensor is one of the smallest torque sensor in FUTEK’s catalog.

Its unique geometry allows it to fit in applications where precision closed-loop torque measurements have previously not been possible. By matching the motor/gearhead assembly diameter without adding to its size, the QTA152 allows for precise torque measurement in a very dense array, which maximizes the real state utilization of the assembly. Its unique motor mounting provisions do not require adapters, which would increase the system's height and weight. 


  • Allows for multiple mounting configurations
  • Can mount directly onto a brushless DC motor
  • A large ID supports the motor shaft coupler
  • Very thin and flexible cable withstands the tight bending radius and physical stress associated with moving applications
  • Can be integrated with electronics for custom requirements
  • High precision and reliability
  • Ideal for medical surgical robots or any dynamic application
  • It can be modified to suit OEM applications
  • Low height (13.1mm) allows easy integration to most joints and motor
Features
  • 5 times smaller than conventional torque sensors
  • 10 times more accurate that current loop torque measurement
  • Sized to mount to precision servo motors
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Bridge Resistance
1
1000
Ohms nom.
Excitation
1
1
10
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
333
% of R.O.
Capacity
1
1.5
N-m
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
0.75
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.