QSH01331 Custom Multi-Component Prosthetic/Robotic Knee Joint Sensor
A Multi-Axis Sensor is a force-torque transducer that measures up to 6 different forces (Fx, Fy, Fz) and torque (Mx, My, Mz), in 3 spatial directions and converts it into an electrical output signal. Multi-Axis Sensors are also known as Multi-component transducers or force-torque sensors (6 axis force sensor, 6 axis load cell, 6 axis force/torque sensor). Custom Multi Component Sensor manufactured in the US by FUTEK utilizing Metal foil strain gauge technology.
QSH01331Change
QMA124 , Ch Fx: 60 lb; Ch Fz: 200 lb; Ch My: 200 in-lb , Custom Multi-Component Knee Joint Sensor , Material - Nickel Plated Allow Steel , 3x 28 Awg 4 Conductor Braided Shielded Clear PVC , 30 ft x3