Loading...

Custom Dual Range Compression Load Cell

Model QLA243 is a dual range compression load cell with two channels: 1500 lb (6672 N) and 3000 lb (13345 N). It is constructed of stainless steel, with a height of 3.53 inches (89.7 mm) and a flat-to-flat width of 5.40 inches (137.2 mm). It offers two radial cable exits set at an angle of 60° apart from the body of the sensor. There are 6 x 3/8” equally spaced holes along the outer diameter of both the top and bottom of the load cell for mounting provisions. This load cell also features a compensated temperature range of 60 to 160 °F (15.6 to 71.1 Celsius).

Model QLA243 is a dual range compression load cell with two channels: 1500 lb (6672 N) and 3000 lb (13345 N). It is constructed of stainless steel, with a height of 3.53 inches (89.7 mm) and a flat-to-flat width of 5.40 inches (137.2 mm). It offers two radial cable exits set at an angle of 60° apart from the body of the sensor. There are 6 x 3/8” equally spaced holes along the outer diameter of both the top and bottom of the load cell for mounting provisions. This load cell also features a compensated temperature range of 60 to 160 °F (15.6 to 71.1 Celsius).