Custom Female Thread Mounted Load Cell

Model QLA409 is a custom female thread mounted load cell that is designed to measure forces up to 800 lbs (~363 kg). It stands at a height of 2.50 inches (63.5 mm) and a width of 0.73 inches (18.5 mm). Constructed of 17-4 PH Stainless Steel, it is capable of operating in temperatures between – 22 to 185 °F (-30 to 85 °C) includes an axially-exiting 28 AWG 4 Conductor Braided Shielded cable 1 ft (0.3 m) long. It includes 2x M12x1.75 female threads for mounting and loading surfaces. This load cell is designed to be used in compression application such as ultrasonic welding force measurement


Model QLA409 is a custom female thread mounted load cell that is designed to measure forces up to 800 lbs (~363 kg). It stands at a height of 2.50 inches (63.5 mm) and a width of 0.73 inches (18.5 mm). Constructed of 17-4 PH Stainless Steel, it is capable of operating in temperatures between – 22 to 185 °F (-30 to 85 °C) includes an axially-exiting 28 AWG 4 Conductor Braided Shielded cable 1 ft (0.3 m) long. It includes 2x M12x1.75 female threads for mounting and loading surfaces. This load cell is designed to be used in compression application such as ultrasonic welding force measurement