Custom Male Threaded Rod End Load Cell

Model QLA349 is a custom male threaded rod end load cell designedwith 2x 3/8-24 male threads for mounting. This load cell is designed to measure tension and compression loads and offers a rated capacity of 1500 lb (6672 N), with a safe overload protection of 2250 lb (10,008 N). This load cell is well-suited for applications with tight outer diameter constraints. It is constructed from aluminum and is thermally compensated for 60 to 160 °F (15 to 72 °C). It offers a nonlinearity of ± 0.5 % of the Rated Output. It includes a #26 AWG 4 conductor Teflon cable 6 in (15.2 cm) long.

Model QLA349 is a custom male threaded rod end load cell designedwith 2x 3/8-24 male threads for mounting. This load cell is designed to measure tension and compression loads and offers a rated capacity of 1500 lb (6672 N), with a safe overload protection of 2250 lb (10,008 N). This load cell is well-suited for applications with tight outer diameter constraints. It is constructed from aluminum and is thermally compensated for 60 to 160 °F (15 to 72 °C). It offers a nonlinearity of ± 0.5 % of the Rated Output. It includes a #26 AWG 4 conductor Teflon cable 6 in (15.2 cm) long.