Loading...

Diaphragm Load Cell 3/8 in Thick Moment and Shear Resistant

Model QLA413 is a custom flange style thru-hole load cell designed to minimize the effects of shear (up to 100 lbs) and moment (up to 400 in-lb) loads.  It offers a rated capacity of 1000 lb (4440 N), with a safe overload protection of 1500 lb (6672 N). With a diameter of 4.000” (101.6 mm) and a height of 0.375” (9.5 mm), it useful in applications that require a low profile. It is constructed of 17-4 PH stainless steel. This load cell is designed to measure loads in compression and is thermally compensated for 50 to 100 °F (10 to 38 °C). It offers a nonlinearity of ± 1.0% of the Rated Output. It includes a #29 AWG 4 conductor shielded cable 10 ft (3 m) long.


Model QLA413 is a custom flange style thru-hole load cell designed to minimize the effects of shear (up to 100 lbs) and moment (up to 400 in-lb) loads.  It offers a rated capacity of 1000 lb (4440 N), with a safe overload protection of 1500 lb (6672 N). With a diameter of 4.000” (101.6 mm) and a height of 0.375” (9.5 mm), it useful in applications that require a low profile. It is constructed of 17-4 PH stainless steel. This load cell is designed to measure loads in compression and is thermally compensated for 50 to 100 °F (10 to 38 °C). It offers a nonlinearity of ± 1.0% of the Rated Output. It includes a #29 AWG 4 conductor shielded cable 10 ft (3 m) long.