Parallelogram Load Cell with High Resolution RS232 Output
Model QLA399 is a custom parallelogram load cell with high resolution RS232 output. It is a digital OEM scale with a rated capacity of 300 grams (0.66 lbs). It features a loading plate that is 0.955 inches (24.3 mm) in diameter. It is designed to take measurements in compression. It has a default sampling rate of 10 SPS, but can measure up to 50 SPS. The body of the sensor is 1.085 inches (27.5 mm) in height and is constructed of non anodized aluminum. 
Model QLA399 is a custom parallelogram load cell with high resolution RS232 output. It is a digital OEM scale with a rated capacity of 300 grams (0.66 lbs). It features a loading plate that is 0.955 inches (24.3 mm) in diameter. It is designed to take measurements in compression. It has a default sampling rate of 10 SPS, but can measure up to 50 SPS. The body of the sensor is 1.085 inches (27.5 mm) in height and is constructed of non anodized aluminum.