Loading...

In Line Male/Female Threaded Rod End Load Cell

FUTEK’s Rod End Load Cells provide an excellent solution for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. You will find a capacity range of 100 lbs to 20,000 lbs, and flexure options of 2024 Aluminum or 17-4 Stainless Steel.

 

This Rod End Load Cell has high accuracy and high stiffness. It has high linearity, and very low nominal Deflection. The standard Rod End Load Cell (Tension and Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping.