Male Threaded In Line Load Cell
FUTEK provides a wide range of Inline Load Cells built for Endurance, Off-Center Loading, Compression load cell application, or Inline applications. These models offer robust construction with a broad capacity range. FUTEK has also developed a miniature Inline Load Cell for applications where size and tight environments are critical.
LCM100
Capacity: 1000g - 50lb
Micro Miniature Threaded In Line Load Cell
LCM300
Capacity: 50 - 1000lb
Miniature Threaded In Line Load Cell
LCM325
Capacity: 2000 - 3000lb
Miniature Threaded In Line Load Cell
LCM375
Capacity: 7500 - 10000lb
Miniature Threaded In Line Load Cell
LCM525
Capacity: 20000lb
Threaded In Line Load Cell