Bench Top Digital Display for Rotory Torque Sensors
Overview
Technical Details
Item Number
Support Docs
Bench Top Digital Display
The IBT100 Bench Top Digital Display is FUTEK’s solution for high speed rotary and angle measurements. The IBT100 features 3 x 20 menu driven display, high accuracy and scan rate and memory for 2000 measured values.
Product Highlights- Peak/Valley capture mode
- Software and Hardware triggers
- Digtial LP Filtering
- RS232/Ethernet Communications
- Scaled Analog Outputs
- Measuring Rate < = 10 Khz
- Accuracy <01.% full scale>
- Working temperature: 32° F to 140° F
- Input Pwower 115 VAC, 230 VAC, 50-60 Hz
- Input Range 0.5 mV to 3.5 mV, 4 or 6 wire
- Weight: 4.4 lbs
Overview
Bench Top Digital Display
The IBT100 Bench Top Digital Display is FUTEK’s solution for high speed rotary and angle measurements. The IBT100 features 3 x 20 menu driven display, high accuracy and scan rate and memory for 2000 measured values.
Product Highlights- Peak/Valley capture mode
- Software and Hardware triggers
- Digtial LP Filtering
- RS232/Ethernet Communications
- Scaled Analog Outputs
- Measuring Rate < = 10 Khz
- Accuracy <01.% full scale>
- Working temperature: 32° F to 140° F
- Input Pwower 115 VAC, 230 VAC, 50-60 Hz
- Input Range 0.5 mV to 3.5 mV, 4 or 6 wire
- Weight: 4.4 lbs