Storekeyboard_arrow_right Instrument & Amplifiers keyboard_arrow_right IAA
IAA100hero
IAA100

Strain Gauge Analog Amplifier with Voltage Output

3 Products
settings
Item Number
Output Type
Input Type
Mounting Type
Height In Inches
Length In Inches
Custom Special
Width In Inches
Ip / Nema Rating
Weight In Lb
Rohs
VDC
mV/V
Din Rail, Inline
2.04
2.6
N
0.7
IP50
0.23
Yes
VDC
mV/V
Din Rail, Inline
2.04
2.6
Y
0.7
IP50
0.23
Yes
VDC
mV/V
Din Rail, Inline
2.04
2.6
N, N
0.7
IP50
0.25
Yes

FUTEK's IAA100 Analog Load Cell Amplifier with Voltage Output is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new strain gauge signal conditioner combines precision and ease of integration with a 0.005% total error. The IAA100 Load Cell Analog Strain Gauge Amplifier features an aluminum housing with an integrated DIN clip designed for industrial environment applications.

analog strain gauge load cell amplifier signal conditioner IAA100
analog strain gauge load cell amplifier signal conditioner IAA100
IAA100
IAA100
IAA100
IAA100
IAA100
IAA100
IAA100
Related Videos
video
Application Focus: Endurance Testing
video
FUTEK's IAA Amplifier Series Overview and Setup
video
IAA100 and IAA200 Overview Video
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer