IAA105 play_arrowFSH04453

Digitally Configurable Analog Voltage Amplifier

IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK's new IAA105 digitally configurable load cell amplifier redefines strain gauge analog amplification, blending technology and engineering to meet modern force measurement demands. This versatile load cell amplifier features input options encompassing full bridge strain gauge inputs up to ±10 mV/V, making it an ideal strain gauge signal conditioner. The output choices extend up to ±10 VDC, including options like 0-1.5-3VDC and 0-2.5-5 VDC, effectively catering to load cell signal conditioning needs. Operating power, ranging from 5 to 30 VDC, can be effortlessly drawn from PC USB ports or portable battery packs, making it a convenient USB load cell solution.

The IAA105 seamlessly integrates with the new FUTEK SENSIT® LITE app, harnessing the power of Bluetooth® 5 Low Energy (BLE) Technology. Through the smartphone SENSIT® LITE app, users can easily configure settings, ranging from bandwidth to gain, and perform real-time health checks—an ideal load cell reader solution. Meeting stringent medical and aerospace standards, boasting IPC CLASS III classification, the IAA105 anticipates the demands of the next generation of mission-critical applications.

Advanced fault detection augments its capabilities, enabling swift identification of open/short circuits and high-temperature anomalies, enhancing its role as a dependable strain gage amplifier. Seamless hot swapping is facilitated by the on-board active ESD and overvoltage/current protection, ensuring uninterrupted performance. Encased in a rugged aluminum shell, the IAA105's EMI-reducing design safeguards signal integrity in diverse environments.

Precision converges with efficiency as the IAA105 achieves ultra-low noise levels of up to 2.8 mV-p-p or 10 kHz bandwidth, ensuring high-accuracy data acquisition for load cells and force sensors. Offering ±0.004% of FSR accuracy and calibration adjustments as precise as 300μV, this load cell signal conditioner empowers precision-focused applications. Moreover, with a power consumption of merely 1.2 W, the IAA105 exemplifies precision in conjunction with energy efficiency. Experience elevated accuracy and optimal performance with the IAA105, your go-to solution for load cell amplification and strain gauge signal conditioning needs

Features

Input, output and power with greater flexibility

  • Full bridge strain gauge input up to ± 10 mV/V
  • Digitally Configurable output up to ± 10 VDC (0-1.5-3VDC, 0-2.5-5 VDC, ±2.5 VDC or ±3.3 VDC)
  • Variable power input range from 5 to 30 VDC
  • Powered via PC USB port or portable battery pack

Handy wireless set up and heath checks via Bluetooth SENSIT® LITE app

  • Equipped with Bluetooth® 5 Low Energy (BLE) Technology
  • Adjust sensor settings (bandwidth, gain, shunt, etc.) and calibration (offset, span) through the smart phone app
  • Health checks via smartphone (high temperature, fault detection)
  • Medical and Aerospace Grade: IPC CLASS III

Embedded Fault detection capabilities

  • Open/Short Circuit detection
  • Out of range on-board temperature active monitoring
  • Hot swappable with on-board active ESD and over voltage/current protection
  • Robust aluminum enclosure for EMI reduction;

More precision with less consumption

  • Ultra Low Noise: up to 2.8 mV-p-p or 10 kHz bandwidth
  • High accuracy and low non-linearity: ±0.004% of FSR
  • Ultra precise offset and span calibration adjustment down to 300μV
  • Low Power consumption: 1.2 W (instrument only)

Videos
video
Application Focus: Endurance Testing
video
IAA105 Digital Voltage Amplifier Setup and Usage Guide
Specifications
Electrical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Bandwidth
1
10
Hz
Bridge Resistance
350
5000
Ohms nom.
Excitation
10
Vdc
Input Range
10
mV/V nom.
Analog Output
10
Vdc
Power Supply
5
30
Vdc
Operating Temperature
-4
158
F
Related Accessories
Multimeter, 3.1 Digit Backlit LCD, yellow and black housing, DVM, DMM, Ohm Meter (2019 version)
APA100 , Power Supply Kit for IAA100/IAA200/IAA300 Instruments , Interchangeable Plugs , 100-240 VAC Input/18 VDC Output Power Supply , 30 W
SENSIT® Calibration Software Version 2.13. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, QIA124, and QIA128. One License Required Per Seat.
#28 Awg , 30 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane , RoHS Compliant , IAA100/IAA105/IAA200 Power/Output Side
IAA100/IAA105 TERMINAL BLOCK PLUG 4POS STR 3.81MM , GREEN , SENSOR SIDE
IAA100/IAA105 TERMINAL BLOCK PLUG 5POS STR 3.81MM , GREEN , POWER/OUTPUT SIDE
IAA100/IAA105/IAA200 TERMINAL BLOCK CABLE ENTRY HOUSING 4POS, SENSOR SIDE
IAA100/IAA105/IAA200 TERMINAL BLOCK CABLE ENTRY HOUSING 5POS, POWER/OUTPUT SIDE
Alternative Models
FSH03863
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.