Loading...

Strain Gauge Analog Amplifier with Differential Output

IAA300

Broad Compatibility, Precision You Can Trust

The IAA300 Differential Strain Gauge Amplifier is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. As our fastest amplifier, the IAA300 features up to 50 kHz bandwidth. The new model combines precision and ease of integration. The IAA300 features an aluminum housing with an integrated DIN clip designed for industrial environment applications.

IAA300 is compatible with NI USB DAQ family of products. The integration of FUTEK’s IAA300 Strain Gauge Analog Amplifier with the NI Multifunction DAQ (i.e NI USB DAQ) provides users with a powerful solution for their force measurement and control needs. By connecting the ±5 or ±10 VDC outputs of FUTEK’s IAA300 Strain Gauge Analog Amplifier with Differential Output to the NI Multifunction DAQ, engineers can leverage the precision of FUTEK’s IAA300 strain gauge differential amplifier with the versatility of the NI Multifunction DAQ device, creating a comprehensive solution for force measurement and control needs.

The NI Multifunction DAQ offers a range of channels, sample rates, and output rates, allowing users to configure the system to meet their specific measurement requirements.

IAA300

Broad Compatibility, Precision You Can Trust

The IAA300 Differential Strain Gauge Amplifier is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. As our fastest amplifier, the IAA300 features up to 50 kHz bandwidth. The new model combines precision and ease of integration. The IAA300 features an aluminum housing with an integrated DIN clip designed for industrial environment applications.

IAA300 is compatible with NI USB DAQ family of products. The integration of FUTEK’s IAA300 Strain Gauge Analog Amplifier with the NI Multifunction DAQ (i.e NI USB DAQ) provides users with a powerful solution for their force measurement and control needs. By connecting the ±5 or ±10 VDC outputs of FUTEK’s IAA300 Strain Gauge Analog Amplifier with Differential Output to the NI Multifunction DAQ, engineers can leverage the precision of FUTEK’s IAA300 strain gauge differential amplifier with the versatility of the NI Multifunction DAQ device, creating a comprehensive solution for force measurement and control needs.

The NI Multifunction DAQ offers a range of channels, sample rates, and output rates, allowing users to configure the system to meet their specific measurement requirements.