Strain Gauge Analog Amplifier with Voltage Output

Broad compatibility, precision you can trust
FUTEK's IAA100 Analog Load Cell Amplifier with Voltage Output is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new strain gauge signal conditioner combines precision and ease of integration with a total error of 0.01% of full scale reading. The IAA100 Load Cell Analog Strain Gauge Amplifier features an aluminum housing with an integrated DIN clip designed for industrial environment applications.
The IAA100 model stands as an exceptional load cell amplifier 0-10V, showcasing its proficiency in producing precise analog outputs within the impressive range of ±5 or ±10 VDC. With this outstanding capability, the IAA100 proves to be a reliable and compatible solution for applications requiring seamless integration with force measurement systems that demand the 0-10V analog output.
The IAA100 is a high-precision analog amplifier designed for strain gauge-based sensors in industrial and laboratory applications. It delivers enhanced signal conditioning with superior accuracy and rugged reliability.
This unit offers:
- Non-linearity improved to ±0.005% of FSR
- Noise performance enhanced to 8mVp-p (Typ)
- Hot-swappable functionality for live system integration
- Built-in ESD, over-voltage, and over-current protection.
- 256 selectable gain combinations via DIP switches.
The IAA100 supports 5 VDC and 10 VDC bridge excitation voltages, features a removable magnetic metal cover for EMI shielding, and includes a spring-loaded 35mm DIN clip for secure DIN rail mounting. Built to IPC-A-610 Class 3 standards, it meets aerospace and medical-grade quality requirements, ensuring stable and accurate amplification in demanding environments.
| Features | IAA100 (Legacy) | IAA100 (New) |
|---|---|---|
| Non-linearity | ±0.01% of FSR | ±0.005% of FSR |
| Noise-Free Resolution | 10mVp-p (Typ) | 8mVp-p (Typ) |
| Load Impedance | 14kΩ | 4kΩ |
| Power Supply | 16-26V | 12-30V |
| DIN clip | 35mm DIN clip | spring-loaded 35mm DIN clip |
| Cover | Fixed | Removable magnetic metal cover with EMI shielding |
| External Chassis connection | yes | |
| Hot-swappable | yes | |
| On board ESD protection | yes | |
| On-board over-current/over-voltage protection | yes |
Flexible Gain and Output Configuration for Sensor Compatibility
Offering ±5 VDC and ±10 VDC output options, the IAA100 seamlessly interfaces with a variety of data acquisition systems.
It features 256 selectable gain combinations via DIP switches, allowing users to adjust the amplifier gain to their specific sensor’s mV/V output and excitation voltage. The gain combinations, in conjunction with selectable bridge excitation voltages of 5 VDC or 10 VDC, enable compatibility with a wide range of strain gauge-based sensors across different mV/V outputs.
For added flexibility, users have access to a Zero Shift and sensor polarity DIP Switch. The Zero Shift Dip switch provides a selectable offset of 0 or 5 VDC for systems that require non-zero baseline voltages and the ability to handle bipolar input signals, while the sensor polarity switch enhances setup efficiency by allowing quick polarity adjustments without having to rewire.

Precision Performance with Low Non-Linearity and Noise
The refined design of the IAA100 significantly reduces noise levels, enhancing signal fidelity and overall system performance. With noise levels reduced from 10 mVp-p (Typ) in the previous version to 8 mVp-p (Typ), this amplifier ensures precise and reliable data without compromising the performance of connected sensors. Additionally, the inclusion of an external chassis connection offers robust noise isolation, minimizing external interference and ensuring measurement accuracy in challenging environments.
With a non-linearity of 0.005%, well beyond typical industry specifications, the IAA100 delivers accurate and repeatable sensor output, making it suitable for applications requiring tight tolerances or closed-loop control.
Hot-Swappable for Safe and Continuous Operation
The IAA100 comes with the ability to hot swap, acting both as a protection in the event the unit is plugged in with power on or as a feature required for unique applications where power cannot be turned off.
Built-In Protection for Reliable Operation
This strain gauge amplifier features robust on-board protection circuitry to safeguard against electrostatic discharge (ESD) and overcurrent/voltage events. This ensures more reliable connections and enhances the overall durability of the unit.
Selectable Shunt Calibration and Wide Supply Compatibility
The IAA100 provides 256 selectable shunt combinations configured via DIP switches. The selected shunt combination helps simulate specific load conditions on the load cell, enabling calibration, troubleshooting, or DAQ setup when applying an actual load is impractical. Shunt activation is controlled via the front pushbutton or a remote digital input (5–26 VDC) connected to pin 3 on the power side connector, allowing efficient and uninterrupted operation.
Additionally, the IAA100 supports a broad supply voltage range from 12 to 30 VDC, ensuring seamless compatibility with various power supplies in industrial settings.

Rugged Housing and Industrial-Grade Build Quality
Designed for durability in critical environments, the IAA100 features a metal magnetic cover that protects internal circuitry, enhances noise immunity, and provides partial EMI shielding — ideal for high-precision applications. The cover also helps prevent damage during installation and reduces ESD exposure. For secure and efficient mounting, the unit includes a spring-loaded 35mm DIN clip, ensuring firm attachment to DIN rails.
Assembled to IPC-A-610 Class 3 standards, the IAA100 meets aerospace and medical-grade quality requirements, delivering reliable performance in demanding industries.


Broad compatibility, precision you can trust
FUTEK's IAA100 Analog Load Cell Amplifier with Voltage Output is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new strain gauge signal conditioner combines precision and ease of integration with a total error of 0.01% of full scale reading. The IAA100 Load Cell Analog Strain Gauge Amplifier features an aluminum housing with an integrated DIN clip designed for industrial environment applications.
The IAA100 model stands as an exceptional load cell amplifier 0-10V, showcasing its proficiency in producing precise analog outputs within the impressive range of ±5 or ±10 VDC. With this outstanding capability, the IAA100 proves to be a reliable and compatible solution for applications requiring seamless integration with force measurement systems that demand the 0-10V analog output.
The IAA100 is a high-precision analog amplifier designed for strain gauge-based sensors in industrial and laboratory applications. It delivers enhanced signal conditioning with superior accuracy and rugged reliability.
This unit offers:
- Non-linearity improved to ±0.005% of FSR
- Noise performance enhanced to 8mVp-p (Typ)
- Hot-swappable functionality for live system integration
- Built-in ESD, over-voltage, and over-current protection.
- 256 selectable gain combinations via DIP switches.
The IAA100 supports 5 VDC and 10 VDC bridge excitation voltages, features a removable magnetic metal cover for EMI shielding, and includes a spring-loaded 35mm DIN clip for secure DIN rail mounting. Built to IPC-A-610 Class 3 standards, it meets aerospace and medical-grade quality requirements, ensuring stable and accurate amplification in demanding environments.
| Features | IAA100 (Legacy) | IAA100 (New) |
|---|---|---|
| Non-linearity | ±0.01% of FSR | ±0.005% of FSR |
| Noise-Free Resolution | 10mVp-p (Typ) | 8mVp-p (Typ) |
| Load Impedance | 14kΩ | 4kΩ |
| Power Supply | 16-26V | 12-30V |
| DIN clip | 35mm DIN clip | spring-loaded 35mm DIN clip |
| Cover | Fixed | Removable magnetic metal cover with EMI shielding |
| External Chassis connection | yes | |
| Hot-swappable | yes | |
| On board ESD protection | yes | |
| On-board over-current/over-voltage protection | yes |
Flexible Gain and Output Configuration for Sensor Compatibility
Offering ±5 VDC and ±10 VDC output options, the IAA100 seamlessly interfaces with a variety of data acquisition systems.
It features 256 selectable gain combinations via DIP switches, allowing users to adjust the amplifier gain to their specific sensor’s mV/V output and excitation voltage. The gain combinations, in conjunction with selectable bridge excitation voltages of 5 VDC or 10 VDC, enable compatibility with a wide range of strain gauge-based sensors across different mV/V outputs.
For added flexibility, users have access to a Zero Shift and sensor polarity DIP Switch. The Zero Shift Dip switch provides a selectable offset of 0 or 5 VDC for systems that require non-zero baseline voltages and the ability to handle bipolar input signals, while the sensor polarity switch enhances setup efficiency by allowing quick polarity adjustments without having to rewire.

Precision Performance with Low Non-Linearity and Noise
The refined design of the IAA100 significantly reduces noise levels, enhancing signal fidelity and overall system performance. With noise levels reduced from 10 mVp-p (Typ) in the previous version to 8 mVp-p (Typ), this amplifier ensures precise and reliable data without compromising the performance of connected sensors. Additionally, the inclusion of an external chassis connection offers robust noise isolation, minimizing external interference and ensuring measurement accuracy in challenging environments.
With a non-linearity of 0.005%, well beyond typical industry specifications, the IAA100 delivers accurate and repeatable sensor output, making it suitable for applications requiring tight tolerances or closed-loop control.
Hot-Swappable for Safe and Continuous Operation
The IAA100 comes with the ability to hot swap, acting both as a protection in the event the unit is plugged in with power on or as a feature required for unique applications where power cannot be turned off.
Built-In Protection for Reliable Operation
This strain gauge amplifier features robust on-board protection circuitry to safeguard against electrostatic discharge (ESD) and overcurrent/voltage events. This ensures more reliable connections and enhances the overall durability of the unit.
Selectable Shunt Calibration and Wide Supply Compatibility
The IAA100 provides 256 selectable shunt combinations configured via DIP switches. The selected shunt combination helps simulate specific load conditions on the load cell, enabling calibration, troubleshooting, or DAQ setup when applying an actual load is impractical. Shunt activation is controlled via the front pushbutton or a remote digital input (5–26 VDC) connected to pin 3 on the power side connector, allowing efficient and uninterrupted operation.
Additionally, the IAA100 supports a broad supply voltage range from 12 to 30 VDC, ensuring seamless compatibility with various power supplies in industrial settings.

Rugged Housing and Industrial-Grade Build Quality
Designed for durability in critical environments, the IAA100 features a metal magnetic cover that protects internal circuitry, enhances noise immunity, and provides partial EMI shielding — ideal for high-precision applications. The cover also helps prevent damage during installation and reduces ESD exposure. For secure and efficient mounting, the unit includes a spring-loaded 35mm DIN clip, ensuring firm attachment to DIN rails.
Assembled to IPC-A-610 Class 3 standards, the IAA100 meets aerospace and medical-grade quality requirements, delivering reliable performance in demanding industries.
