Intelligent Hand Held Display

Test Anywhere. Capture Everything.
Never Miss a Byte.
Battery-powered touchscreen and logger for high-precision measurements from mV/V, VDC, and mA sensor inputs
The Senslog Handheld Display combines industry-leading precision with a rugged, portable design ideal for research, testing, and production environments. Compatible with a wide range of sensors and input types, it provides accurate, reliable measurements across applications from load testing to pressure monitoring. A flexible sampling rate of up to 4,800 SPS allows users to capture and log both static and dynamic events, while seamless integration with SENSIT® software enables effortless data download and analysis.
High-Precision Sensor Reader with Adjustable Sampling
The SensLog - Handheld Display delivers a Noise-Free Resolution (NFR) of up to 20 bits for ±5 mV/V inputs, 18.8 bits for 16 mA inputs, and up to 21.4 bits for ±10 VDC inputs, ensuring high-precision data acquisition. Its exceptionally low non-linearity of up to ±0.002% of Full-Scale Range (FSR) minimizes measurement errors. The integrated ADC offers twelve sampling rates ranging from 2.5 to 4800 SPS, allowing users to optimize data acquisition speed depending on their specific application.
- Flexible System Integration
- Large Storage for Noise-Free Data
- Engineered for Toughness

Engineered for Long-Duration Testing
The SensLog can store over 44,640,000 data points (across 16 logs at 2,790,000 points per log). Its large storage capacity supports applications requiring extensive, untethered data collection for long-duration tests. In addition to standard start-stop logging, the SensLog features duration-based data logging, enabling users to capture data over a specific time frame. It also offers trigger-based logging, which automatically starts a recording when a measurement rises above or falls below a user-defined threshold.
Industrial-Grade Durability Meets On-the-Go Versatility
The SensLog-Handheld Display combines robust construction, a high-visibility display, and a portable design, making it a reliable tool for engineers in the field or on the production floor.
- Rugged EMI-Shielded Enclosure: The aluminum housing reduces electromagnetic interference (EMI) and enhances product longevity. Its IP64 rating makes it dust-tight and resistant to water splashes from any direction, making SensLog suitable for demanding industrial environments.
- High-Visibility, Durable Display: SensLog’s Optically Bonded 5-inch Gorilla Glass Capacitive Touch IPS display is scratch and impact resistant, ensuring long-term durability. Its bright, responsive interface provides clear readability even in high-glare outdoor conditions.
- Portable & Versatile for Engineering Applications: SensLog’s compact, handheld design provides reliable measurements in both lab and field environments, supporting a wide range of applications such as bearing testing and fastener inspection.
Seamless Data Collection and Analysis
The SensLog- Handheld Display seamlessly integrates with SENSIT® software, allowing users to collect, analyze, and download data immediately with no additional setup. The live graphing feature in SENSIT® allows users to visualize data real time, facilitating informed decision-making. FUTEK also offers additional integration options including LabVIEW, ASCII output, enabling customers to easily export sensor data into existing systems.
Streamlined Sensor Setup with Built-In TEDS Recognition
The SensLog supports IEEE21451.4 TEDS auto recognition, significantly mitigating setup errors by streamlining the sensor integration process. Because of this plug and play functionality, you can seamlessly switch between different sensors with confidence, minimizing downtime and human error.
Enhanced Fault Detection for Reliable Performance
The SensLog’s design integrates advanced fault detection and diagnostic capabilities. These features help minimize measurement errors, safeguard equipment, and ensure uninterrupted operation in demanding environments. Its safety features include:
- Open/Short Circuit Warnings: Identifies wiring or sensor connection issues to ensure accuracy and warn about potential damage to the sensor or system.
- Temperature Out of Range Warning: Alerts users when operating conditions fall outside the safe range (Charging: 32°F to 113°F [0°C to 45°C], Discharging: 14°F to 131°F [-10°C to 55°C]), protecting sensors from damage due to thermal stress.
- Low Memory Space Warning: Notifies the user when storage is nearly full, enabling timely steps such as downloading data or clearing memory.
- Amplified Power Supply Warning: Detects overcurrent events and automatically shuts off the 24V power supply to protect the device.

Adaptable Mounting for Field, Lab, and Production Use
The SensLog-Handheld Display is equipped with a ¼-20 threaded mounting pattern compatible with standard accessories. Its auto-rotating display supports both portrait and landscape modes for ease of use across multiple mounting configurations.
Features include:
- Benchtop/desktop configuration: Offers convenience for lab-based experiments and testing.
- Wall-mounted: Ensures easy access to data while minimizing clutter. The orientation feature enhances usability across different setups.

Backward-Compatible Connectivity
The SensLog Handheld Display features a 12-pin Binder connector with the same pinout as its predecessor, IHH500, allowing users to reuse existing sensors and cables without requiring new accessories or adapters. This backward-compatible design ensures a smooth upgrade path for existing IHH500 Pro and Pro Elite users, minimizing downtime and additional costs.

Certified for Safety, Performance, and Global Use
- RoHS 2011/65/EU
- CE EN IEC 61326-1:2021
- CE FCC 15.107 / 15.109 / 15.109(g) : 2024
- CE ICES-003 Issue 7:2020
- CE VCCI-CISPR 32:2016UN38.3 (battery compliance)
- IEC 62133-2:2017/AMD1:2021TEDS IEEE 21451-4:2010
SensLog vs. the Rest: A New Benchmark in Handheld Measurement
Features | Conventional Market Solutions | IHH500 Pro | SensLog |
---|---|---|---|
DataStorage Capacity (Per Log) | 16,000 points | 21,000 points | 44,640,000 points |
Logs | 1 | 1 | 16 |
Display | 3" LCD | 3" LCD | Optically Bonded 5" Gorilla Glass Capacitive Touch IPS Display |
Input Types | mV/V only | Up to ±500 mV/V, up to ±12 VDC, and up to 30 mA | Up to ±16 mV/V, up to ±12 VDC, and up to 30 mA |
Mounting Provisions | Handheld only | Handheld, benchtop/desktop, and wall-mounted | Handheld, benchtop/desktop, and wall-mounted |
Fault Detection (Open/Short Circuit) | — | — | |
Temperature Out of Range Warning | — | — | |
Built-inESD Protection(Overcurrent/Voltage) | — | — | |
Non-Linearity | ±0.01% of FSR | ±0.005% of FSR | ±0.002% of FSR (mV/V) ±0.002% of FSR (VDC) ±0.004% of FSR (mA) |
Max Noise-Free Resolution (NFR) | — | 18.7 bits (mV/V) 20.8 bits (mA) 20.8 bits (VDC) |
Up to 20 bits (mV/V) Up to 18.8 bits (mA) Up to 21.4 bits (VDC) |

Calibration Included
FUTEK’s ISO-certified calibration lab ensures precision and compatibility across a wide range of sensors. The SensLog supports 3 factory references and 14 user-programmable calibration profiles and is NIST traceable. Hidden costs and setup time can be reduced by calibrating the electronics with FUTEK sensors of your choice. In addition, calibration to ANSI Z540-1 and ISO 17025 standards is available upon request.

Made in Irvine, CA
Designed and manufactured in-house. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.

Product Certified
At FUTEK, we are committed to producing the highest quality of sensors available in the test and measurement industry. Every stage of design, testing, and production is driven by this quality standard. We are so passionate about our quality assurance that we guarantee our products meet and/or exceed the quality clauses outlined.

Test Anywhere. Capture Everything.
Never Miss a Byte.
Battery-powered touchscreen and logger for high-precision measurements from mV/V, VDC, and mA sensor inputs
The Senslog Handheld Display combines industry-leading precision with a rugged, portable design ideal for research, testing, and production environments. Compatible with a wide range of sensors and input types, it provides accurate, reliable measurements across applications from load testing to pressure monitoring. A flexible sampling rate of up to 4,800 SPS allows users to capture and log both static and dynamic events, while seamless integration with SENSIT® software enables effortless data download and analysis.
High-Precision Sensor Reader with Adjustable Sampling
The SensLog - Handheld Display delivers a Noise-Free Resolution (NFR) of up to 20 bits for ±5 mV/V inputs, 18.8 bits for 16 mA inputs, and up to 21.4 bits for ±10 VDC inputs, ensuring high-precision data acquisition. Its exceptionally low non-linearity of up to ±0.002% of Full-Scale Range (FSR) minimizes measurement errors. The integrated ADC offers twelve sampling rates ranging from 2.5 to 4800 SPS, allowing users to optimize data acquisition speed depending on their specific application.
- Flexible System Integration
- Large Storage for Noise-Free Data
- Engineered for Toughness

Engineered for Long-Duration Testing
The SensLog can store over 44,640,000 data points (across 16 logs at 2,790,000 points per log). Its large storage capacity supports applications requiring extensive, untethered data collection for long-duration tests. In addition to standard start-stop logging, the SensLog features duration-based data logging, enabling users to capture data over a specific time frame. It also offers trigger-based logging, which automatically starts a recording when a measurement rises above or falls below a user-defined threshold.
Industrial-Grade Durability Meets On-the-Go Versatility
The SensLog-Handheld Display combines robust construction, a high-visibility display, and a portable design, making it a reliable tool for engineers in the field or on the production floor.
- Rugged EMI-Shielded Enclosure: The aluminum housing reduces electromagnetic interference (EMI) and enhances product longevity. Its IP64 rating makes it dust-tight and resistant to water splashes from any direction, making SensLog suitable for demanding industrial environments.
- High-Visibility, Durable Display: SensLog’s Optically Bonded 5-inch Gorilla Glass Capacitive Touch IPS display is scratch and impact resistant, ensuring long-term durability. Its bright, responsive interface provides clear readability even in high-glare outdoor conditions.
- Portable & Versatile for Engineering Applications: SensLog’s compact, handheld design provides reliable measurements in both lab and field environments, supporting a wide range of applications such as bearing testing and fastener inspection.
Seamless Data Collection and Analysis
The SensLog- Handheld Display seamlessly integrates with SENSIT® software, allowing users to collect, analyze, and download data immediately with no additional setup. The live graphing feature in SENSIT® allows users to visualize data real time, facilitating informed decision-making. FUTEK also offers additional integration options including LabVIEW, ASCII output, enabling customers to easily export sensor data into existing systems.
Streamlined Sensor Setup with Built-In TEDS Recognition
The SensLog supports IEEE21451.4 TEDS auto recognition, significantly mitigating setup errors by streamlining the sensor integration process. Because of this plug and play functionality, you can seamlessly switch between different sensors with confidence, minimizing downtime and human error.
Enhanced Fault Detection for Reliable Performance
The SensLog’s design integrates advanced fault detection and diagnostic capabilities. These features help minimize measurement errors, safeguard equipment, and ensure uninterrupted operation in demanding environments. Its safety features include:
- Open/Short Circuit Warnings: Identifies wiring or sensor connection issues to ensure accuracy and warn about potential damage to the sensor or system.
- Temperature Out of Range Warning: Alerts users when operating conditions fall outside the safe range (Charging: 32°F to 113°F [0°C to 45°C], Discharging: 14°F to 131°F [-10°C to 55°C]), protecting sensors from damage due to thermal stress.
- Low Memory Space Warning: Notifies the user when storage is nearly full, enabling timely steps such as downloading data or clearing memory.
- Amplified Power Supply Warning: Detects overcurrent events and automatically shuts off the 24V power supply to protect the device.

Adaptable Mounting for Field, Lab, and Production Use
The SensLog-Handheld Display is equipped with a ¼-20 threaded mounting pattern compatible with standard accessories. Its auto-rotating display supports both portrait and landscape modes for ease of use across multiple mounting configurations.
Features include:
- Benchtop/desktop configuration: Offers convenience for lab-based experiments and testing.
- Wall-mounted: Ensures easy access to data while minimizing clutter. The orientation feature enhances usability across different setups.

Backward-Compatible Connectivity
The SensLog Handheld Display features a 12-pin Binder connector with the same pinout as its predecessor, IHH500, allowing users to reuse existing sensors and cables without requiring new accessories or adapters. This backward-compatible design ensures a smooth upgrade path for existing IHH500 Pro and Pro Elite users, minimizing downtime and additional costs.

Certified for Safety, Performance, and Global Use
- RoHS 2011/65/EU
- CE EN IEC 61326-1:2021
- CE FCC 15.107 / 15.109 / 15.109(g) : 2024
- CE ICES-003 Issue 7:2020
- CE VCCI-CISPR 32:2016UN38.3 (battery compliance)
- IEC 62133-2:2017/AMD1:2021TEDS IEEE 21451-4:2010
SensLog vs. the Rest: A New Benchmark in Handheld Measurement
Features | Conventional Market Solutions | IHH500 Pro | SensLog |
---|---|---|---|
DataStorage Capacity (Per Log) | 16,000 points | 21,000 points | 44,640,000 points |
Logs | 1 | 1 | 16 |
Display | 3" LCD | 3" LCD | Optically Bonded 5" Gorilla Glass Capacitive Touch IPS Display |
Input Types | mV/V only | Up to ±500 mV/V, up to ±12 VDC, and up to 30 mA | Up to ±16 mV/V, up to ±12 VDC, and up to 30 mA |
Mounting Provisions | Handheld only | Handheld, benchtop/desktop, and wall-mounted | Handheld, benchtop/desktop, and wall-mounted |
Fault Detection (Open/Short Circuit) | — | — | |
Temperature Out of Range Warning | — | — | |
Built-inESD Protection(Overcurrent/Voltage) | — | — | |
Non-Linearity | ±0.01% of FSR | ±0.005% of FSR | ±0.002% of FSR (mV/V) ±0.002% of FSR (VDC) ±0.004% of FSR (mA) |
Max Noise-Free Resolution (NFR) | — | 18.7 bits (mV/V) 20.8 bits (mA) 20.8 bits (VDC) |
Up to 20 bits (mV/V) Up to 18.8 bits (mA) Up to 21.4 bits (VDC) |

Calibration Included
FUTEK’s ISO-certified calibration lab ensures precision and compatibility across a wide range of sensors. The SensLog supports 3 factory references and 14 user-programmable calibration profiles and is NIST traceable. Hidden costs and setup time can be reduced by calibrating the electronics with FUTEK sensors of your choice. In addition, calibration to ANSI Z540-1 and ISO 17025 standards is available upon request.

Made in Irvine, CA
Designed and manufactured in-house. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.

Product Certified
At FUTEK, we are committed to producing the highest quality of sensors available in the test and measurement industry. Every stage of design, testing, and production is driven by this quality standard. We are so passionate about our quality assurance that we guarantee our products meet and/or exceed the quality clauses outlined.