Intelligent Handheld Display
- Test
- Rugged
- Portable
- Accurate
- Reliable
- Monitor
- Dynamic
- Seamless
- Capture
- Resolution
- Housing
- Exceptional
- Threshold
- Acquisition
- Operating
- Speed
- Never
- Application
- Trigger
- Display
- Portrait
- Landscape
- Configuration
- Standard
- Miss a Byte.
- Lorem
- ipsum
- dolor
- amet
- neque
- magna
- elit
- Everything.
- Profile
- Handheld
- Reliable
- Data
- Collection
- Collect
- Analyze
- Anywhere.
- Live
- Compatible
- Connector
- Benchmark
- Research
- Testing
- Production

- Customizable Profiles: 13
- Total Storage Points: 40 Million+
- Sampling Rate (SPS): Up to 4,800
SENSLOG Handheld Display combines industry-leading precision with a rugged, portable design ideal for research, testing, and production environments. Compatible with a wide range of sensors and input types, it provides accurate, reliable measurements across applications from load testing to pressure monitoring. A flexible sampling rate of up to 4,800 SPS allows users to capture and log both static and dynamic events, while seamless integration with SENSIT® software enables effortless data download and analysis.

Large Storage Capacity
Supports applications requiring extensive, untethered data collection. Duration-based logging, enables users to capture data over a specific time frame while trigger-based logging automatically starts a recording when a measurement rises above or falls below a user-defined threshold.
Unparalleled Precision
Noise-Free Resolution (NFR) of up to 21.4 bits and exceptionally low non-linearity of up to ±0.002% minimizes measurement errors. Twelve sampling rates ranging from 2.5 to 4800 SPS, allow users to optimize data acquisition speed depending on their specific application.
Field-Ready Design
IP64-rated aluminum housing keeps out dust and resists water splashes while minimizing electromagnetic interference. On-board temperature sensor alerts the user when the device is operating outside of the specified temperature range.
High-Visibility Display
Scratch resistant 5-inch Gorilla Glass display provides clear readability even in high-glare outdoor conditions. Auto-rotating display supports both portrait and landscape orientations for ease of use across multiple mounting configurations.

Adaptable and Flexible Mounting
Equipped with a standard ¼"-20 threaded mount for ease of mounting and attachment of accessories.

All-day Portability
Compact, handheld design, combined with a battery life of over 12 hours under typical conditions, ensures reliable data collection in both laboratory and field environments.
Plug and Play
TEDS auto recognition significantly mitigates human error during set-up. Multiple profile capability facilitates seamless switching between different sensors, minimizing downtime.
Seamless Data Download
Integrates with SENSIT® software allowing users to collect, analyze, and download data with no additional setup.
Multiple Fault Detections
Provides live feedback about wiring or sensor connection issues. On-board protection circuitry safeguards against over-current events.

Backward-Compatible Connectivity
Utilizes the same 12-pin Binder connector as its predecessor, IHH500, allowing users to integrate it into their existing setup, minimizing downtime and additional costs.

Pelican™ Case Kit
Both SENSLOG and SENSLOG+ are compatible with the Pelican™ Case Kit, available for purchase on the FUTEK website. It includes:
- 1 Pelican™ case well-suited for storage and transport of FUTEK equipment
- 1 USB-C AC power adapter kit with international outlet attachments
- 1 sensor mating connector for compatible FUTEK sensors
- 1-year SENSIT® Test and Measurement software license

SENSLOG vs. the Rest: A New Benchmark in Handheld Measurement
| Features | Conventional Market Solutions | IHH500 Pro | SENSLOG |
|---|---|---|---|
| Data Storage Capacity | 16,000 points | 21,000 points | 44,640,000 points |
| Logs | 1 | 1 | 16 |
| Display | 3" LCD | 3" LCD | Optically Bonded 5" Gorilla Glass Capacitive Touch IPS Display |
| Input Types | mV/V only | Up to ±500 mV/V, up to ±12 VDC, and up to 30 mA | Up to ±16 mV/V, up to ±12 VDC, and up to 30 mA |
| Mounting Provisions | Handheld only | Handheld, benchtop/desktop, and wall-mounted | Handheld, benchtop/desktop, and wall-mounted |
| Fault Detection (Open/Short Circuit) | — | — | |
| Temperature Out of Range Warning | — | — | |
| Built-in ESD Protection (Overcurrent/Voltage) | — | — | |
| Non-Linearity | ±0.01% of FSR | ±0.005% of FSR | ±0.002% of FSR (mV/V) ±0.002% of FSR (VDC) ±0.004% of FSR (mA) |
| Max Noise-Free Resolution (NFR) | — | Up to 18.7 bits (mV/V) Up to 20.8 bits (mA) Up to 20.8 bits (VDC) |
Up to 20 bits (mV/V) Up to 18.8 bits (mA) Up to 21.4 bits (VDC) |
Certified for Safety, Performance, and Global Use
- RoHS 2011/65/EU
- CE EN IEC 61326-1:2021
- CE FCC 15.107 / 15.109 / 15.109(g) : 2024
- CE ICES-003 Issue 7:2020
- CE VCCI-CISPR 32:2016UN38.3 (battery compliance)
- IEC 62133-2:2017/AMD1:2021TEDS IEEE 21451-4:2010





SENSLOG
- Wide Range of Sensor Inputs: Up to ±16 mV/V, up to ±12 VDC, and up to 30 mA.
- High-Speed Analog Input Sampling Rate: Up to 4,800 SPS for static and dynamic measurement.
- Noise-Free Resolution: Up to 20 bits (±5 mV/V), up to 18.8 bits (16 mA), and up to 21.4 bits (±10 VDC).
- Large Storage Capacity: Stores up to 40 million data points across 16 logs.
- Fault-Detection Capabilities: Open/short circuit detection, temperature out-of-range warnings, low memory warnings, and 24V on-board supply warning with automatic cutoff to protect the device.
- Protection Features: Built-in ESD and active over-voltage/over-current protection.
- High-Visibility, Durable Display: Optically bonded 5” Gorilla Glass capacitive touch IPS display (800 × 480 px).
SENSLOG+
- Integrated Encoder Support: 5V TTL incremental quadrature encoder input, A/B channels
- Flexible Encoder Update Rates: Independent updates at 1, 10, 100, or 1,000 readings per second, or analog input ADC rate-matched updates up to 4,800 SPS
- High-PPR Encoder Compatibility: Up to 65,635 pulses per revolution
- High-Capacity Encoder Logging: Log up to 2 million readings per encoder log