Panel Mount Display

IPM650

Flexibility and high resolution

The IPM650 Panel Mount Display, designed for precision measurement applications, is a versatile multi-function display with high resolution. As a panel mount display, also known as a load cell readout, it provides a seamless integration with USB (2.0) connectivity to your computer. Its user-friendly navigation menu, combined with integrated high-speed, high-resolution, low-noise ADC, enhances its adaptability. The IPM650 supports a wide range of sensor inputs, accommodating up to ±500 mV/V Strain Gauge, ±12 VDC, or 0-30 mA load cells, torque, and pressure sensors. The panel mount design ensures secure integration into your control systems, offering a clean and professional appearance while maintaining easy access and visibility.

Broad Range of Sensor Inputs

The IPM650 Panel Mount Display can accept a large array of inputs. It is compatible with full bridge strain gauge inputs up to ± 500 mV/V ensuring seamless integration with a variety of strain gauge-based or mV/V sensors as well as amplified voltage output sensors up to ± 12 VDC, or current output sensors up to 30 mA. The IPM650 can significantly improve project accuracy and reduce errors by streamlining data interpretation with its universal unit conversion options for load, torque, pressure, and displacement sensors.

The IPM650 functions as a voltage or current transmitter that reads the output signal from strain gauges, ceramic, and diffused silicon piezoresistive sensors. This allows for the conversion and transmission of various physical quantities, including force, pressure, weight, displacement, torque, and liquid level. The conditioned signal can be seamlessly input directly into computers, PLCs, DAQ systems, and other measurement or control instruments.

Enhancing Engineering Precision

The IPM650 is designed to tackle critical engineering challenges head-on. Its exceptional sampling rates of up to 4,800 samples per second (SPS) for mV, VDC, or mA inputs, minimize inaccuracies in measurements (i.e., signal aliasing). The IPM650 has a remarkable resolution, offering up to 18.7 bits of Noise-Free Resolution (NFR) for mV/V and 21.4 bits of NFR resolution for mA/VDC inputs.

As an example, a 2 mV/V output sensor with a 100 lbs [445 N] capacity can resolve the signal down to 0.00082 lbs [0.0036 N], ensuring even the smallest changes in the measurements are registered allowing you to achieve higher levels of detail and accuracy in highly dynamic applications such as robot motion control. Moreover, its low non-linearity of ±0.005% of Full-Scale Range (FSR) reduces measurement errors.

Robust data logging and streaming

The IPM650 can store up to 21,000 measurement points. This ensures robust data logging, particularly in applications involving extensive datasets.

Live graphing is also an option. Real-time data monitoring is ideal for remote or hazardous applications, where on-site access may be constrained or unsafe. IPM650 is also equipped with ASCII stream output, enabling developers to design standardized data interfaces.

SENSIT® software compatibility

The USB output enables IPM650 to be remotely controlled through SENSIT® software. You can upload the data logging information from the IHH500 into the SENSIT Software where it can be graphed and evaluated or exported to an Excel table for further analysis.

The seamless integration with FUTEK's SENSIT® software equips you with advanced data visualization tools, facilitating in-depth analysis and informed decision-making.

Power up your control & connectivity

The IPM650 Panel Mount Display offers solutions to critical engineering challenges by providing advanced control and connectivity features. The IPM650 offers:

  • Enhanced system safety and response in applications where immediate alerts are crucial with its 2 programmable solid-state relays (110 VAC - 100 mA) tailored for seamless external alarm integration
  • Valuable tools for control loop feedback that allow you to fine-tune and optimize your system performance due to its dual analog voltage (0-5 VDC or ±5 VDC) and current (0-20, 4-20, 0-25, 5-25 mA) outputs.
  • Stable power supply for bridge-type sensors due to its additional 24 VDC / 5VDC power supply output for external sensors.

Supports TEDS capability

The IPM650 display significantly mitigates setup errors and streamlines the sensor integration process by supporting IEEE1451.4 TEDS auto recognition. You can seamlessly switch between different sensors with confidence, minimizing downtime and ensuring a more efficient workflow.

Rugged Aluminum Enclosure

The IPM650 Panel Mount presents a robust frame through its protective aluminum enclosure. This housing not only reduces electromagnetic interference (EMI) but also extends the product’s lifespan, addressing durability concerns in demanding environments. The IPM650 is IP50-rated, safeguarding the device from dust.

User-Friendly Operation

The IPM650's intuitive design ensures you can easily navigate through your tasks. The keypad options include features like track/hold, peak/valley reset, and unit conversion, streamlining your operation. The display can store up to 14 sensor profiles, offering customization options and locking features.

Engineering Units Supported by IPM650
Force (Mass) Torque Pressure Displacement Analog
μg g-mm Pa mm mV/V
mg g-cm kPa cm mA
g g-m mbar dm VDC
kg kg-cm bar m  
M-ton kg-m MPa km  
dyn N-mm kg/cm2 in  
kdyn N-cm atm ft  
Mdyn N-m mmHG yd  
N kN-m in-H20 mi  
kN in-oz ft-H20    
oz in-lb Psi    
lbs ft-lb kPsi    
klb        
ton(US)        
ton(UK)        
IPM650

Flexibility and high resolution

The IPM650 Panel Mount Display, designed for precision measurement applications, is a versatile multi-function display with high resolution. As a panel mount display, also known as a load cell readout, it provides a seamless integration with USB (2.0) connectivity to your computer. Its user-friendly navigation menu, combined with integrated high-speed, high-resolution, low-noise ADC, enhances its adaptability. The IPM650 supports a wide range of sensor inputs, accommodating up to ±500 mV/V Strain Gauge, ±12 VDC, or 0-30 mA load cells, torque, and pressure sensors. The panel mount design ensures secure integration into your control systems, offering a clean and professional appearance while maintaining easy access and visibility.

Broad Range of Sensor Inputs

The IPM650 Panel Mount Display can accept a large array of inputs. It is compatible with full bridge strain gauge inputs up to ± 500 mV/V ensuring seamless integration with a variety of strain gauge-based or mV/V sensors as well as amplified voltage output sensors up to ± 12 VDC, or current output sensors up to 30 mA. The IPM650 can significantly improve project accuracy and reduce errors by streamlining data interpretation with its universal unit conversion options for load, torque, pressure, and displacement sensors.

The IPM650 functions as a voltage or current transmitter that reads the output signal from strain gauges, ceramic, and diffused silicon piezoresistive sensors. This allows for the conversion and transmission of various physical quantities, including force, pressure, weight, displacement, torque, and liquid level. The conditioned signal can be seamlessly input directly into computers, PLCs, DAQ systems, and other measurement or control instruments.

Enhancing Engineering Precision

The IPM650 is designed to tackle critical engineering challenges head-on. Its exceptional sampling rates of up to 4,800 samples per second (SPS) for mV, VDC, or mA inputs, minimize inaccuracies in measurements (i.e., signal aliasing). The IPM650 has a remarkable resolution, offering up to 18.7 bits of Noise-Free Resolution (NFR) for mV/V and 21.4 bits of NFR resolution for mA/VDC inputs.

As an example, a 2 mV/V output sensor with a 100 lbs [445 N] capacity can resolve the signal down to 0.00082 lbs [0.0036 N], ensuring even the smallest changes in the measurements are registered allowing you to achieve higher levels of detail and accuracy in highly dynamic applications such as robot motion control. Moreover, its low non-linearity of ±0.005% of Full-Scale Range (FSR) reduces measurement errors.

Robust data logging and streaming

The IPM650 can store up to 21,000 measurement points. This ensures robust data logging, particularly in applications involving extensive datasets.

Live graphing is also an option. Real-time data monitoring is ideal for remote or hazardous applications, where on-site access may be constrained or unsafe. IPM650 is also equipped with ASCII stream output, enabling developers to design standardized data interfaces.

SENSIT® software compatibility

The USB output enables IPM650 to be remotely controlled through SENSIT® software. You can upload the data logging information from the IHH500 into the SENSIT Software where it can be graphed and evaluated or exported to an Excel table for further analysis.

The seamless integration with FUTEK's SENSIT® software equips you with advanced data visualization tools, facilitating in-depth analysis and informed decision-making.

Power up your control & connectivity

The IPM650 Panel Mount Display offers solutions to critical engineering challenges by providing advanced control and connectivity features. The IPM650 offers:

  • Enhanced system safety and response in applications where immediate alerts are crucial with its 2 programmable solid-state relays (110 VAC - 100 mA) tailored for seamless external alarm integration
  • Valuable tools for control loop feedback that allow you to fine-tune and optimize your system performance due to its dual analog voltage (0-5 VDC or ±5 VDC) and current (0-20, 4-20, 0-25, 5-25 mA) outputs.
  • Stable power supply for bridge-type sensors due to its additional 24 VDC / 5VDC power supply output for external sensors.

Supports TEDS capability

The IPM650 display significantly mitigates setup errors and streamlines the sensor integration process by supporting IEEE1451.4 TEDS auto recognition. You can seamlessly switch between different sensors with confidence, minimizing downtime and ensuring a more efficient workflow.

Rugged Aluminum Enclosure

The IPM650 Panel Mount presents a robust frame through its protective aluminum enclosure. This housing not only reduces electromagnetic interference (EMI) but also extends the product’s lifespan, addressing durability concerns in demanding environments. The IPM650 is IP50-rated, safeguarding the device from dust.

User-Friendly Operation

The IPM650's intuitive design ensures you can easily navigate through your tasks. The keypad options include features like track/hold, peak/valley reset, and unit conversion, streamlining your operation. The display can store up to 14 sensor profiles, offering customization options and locking features.

Engineering Units Supported by IPM650
Force (Mass) Torque Pressure Displacement Analog
μg g-mm Pa mm mV/V
mg g-cm kPa cm mA
g g-m mbar dm VDC
kg kg-cm bar m  
M-ton kg-m MPa km  
dyn N-mm kg/cm2 in  
kdyn N-cm atm ft  
Mdyn N-m mmHG yd  
N kN-m in-H20 mi  
kN in-oz ft-H20    
oz in-lb Psi    
lbs ft-lb kPsi    
klb        
ton(US)        
ton(UK)