4 Channel Summing Junction Box
FUTEK's IAC200 2–4 Channel Summing Junction Box is FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features dip switch selectable channels (2 to 4), a UV Stable 94V-2 Polycarbonate Enclosure, and weighs only 14.7 oz. The 4 channel junction box is also available with built-in amplifier for VDC or 4-20 mA output.
FUTEK's IAC200 2–4 Channel Summing Junction Box is FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features dip switch selectable channels (2 to 4), a UV Stable 94V-2 Polycarbonate Enclosure, and weighs only 14.7 oz. The 4 channel junction box is also available with built-in amplifier for VDC or 4-20 mA output.