Loading...

FSH01927 4 Channel Summing Junction Box

The IAC200 is a summing junction box designed to combine one to four strain-gauge sensor inputs into a single measurement output, reducing wiring, instrumentation, and overall system complexity. Available in native mV/V, voltage, and current output configurations, the IAC200 connects directly to a wide range of instrumentation, PLCs, and data-acquisition systems.

With individual channel adjustment, configurable channel selection, and an IP65 rated housing, the IAC200 is a practical solution for multi-sensor summed measurement in industrial, laboratory, and field environments.

Selectable 1-4 Channel Summation

DIP-switches allow selection and combination of one to four strain-gauge inputs into a single output signal.

Individual Channel Adjustment

Channel specific span adjustment compensates for differences in sensor sensitivity and load-distribution.

Multiple Output Options

Native mV/V, ±5 VDC, ±10 VDC, and 4–20 mA, 0–20 mA, 5–25 mA, or 12 ± 8 mA outputs ensure compatibility with a wide range of PLCs and data-acquisition systems.

Rugged Enclosure

IP65-rated polycarbonate housing protects internal electronics from dust and water ingress.

Simplified Installation

Screw terminal blocks, cable strain relief, and dual mounting holes simplify wiring and installation.

Features

  • Selectable Inputs: 1 to 4 strain-gauge sensors system not to exceed 24 VDC – VDC, mA Version: 14-26VDC
  • Summed Output: Combines active sensor channels into one output. Available in mV/V, voltage, and current configurations. 
  • Non-amplified Version: mV/V Output
  • Voltage Output Version: ±5 VDC or ±10 VDC output
  • Current Output Version: 4–20 mA, 0–20 mA, 5–25 mA, or 12 ± 8 mA 
  • Channel Adjustment: Individual span adjustment for each of the four channels
  • Environmental: IP65 
  • Mounting: Two Mounting Holes
  • Cable Support: Integrated strain relief for Ø 2.0–6.35 mm [Ø 0.08–0.25 in] cables
The Latest Version > FSH04933
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
FSH04933
FSH01927 > Legacy Product
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA Analog Output
Contact us.
FSH01927 4 Channel Summing Junction Box