FSH04736 4 Channel Summing Junction Box

FUTEK's IAC200 2–4 Channel Summing Junction Box is FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features dip switch selectable channels (2 to 4), a UV Stable 94V-2 Polycarbonate Enclosure, and weighs only 14.7 oz. The 4 channel junction box is also available with built-in amplifier for VDC or 4-20 mA output.
Features
- Selectable Inputs: 1 to 4 strain-gauge sensors system not to exceed 24 VDC – VDC, mA Version: 14-26VDC
- Summed Output: Combines active sensor channels into one output. Available in mV/V, voltage, and current configurations.
- Non-amplified Version: mV/V Output
- Voltage Output Version: ±5 VDC or ±10 VDC output
- Current Output Version: 4–20 mA, 0–20 mA, 5–25 mA, or 12 ± 8 mA
- Channel Adjustment: Individual span adjustment for each of the four channels
- Environmental: IP65
- Mounting: Two Mounting Holes
- Cable Support: Integrated strain relief for Ø 2.0–6.35 mm [Ø 0.08–0.25 in] cables
The Latest Version > FSH04933
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
FSH04736 > Legacy Product
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
Contact us.