Amplified Input USB Solution

USB320 Universal Signal Conditioner Module supports a wide range of sensor inputs such as ± 10 VDC, 0-30 mA, ±400 mV/V type inputs, USB320 USB Digital Signal Conditioner can be paired with various sensor types and eliminates the need for external power supply to the sensor and display equipment. The module is supplied by PC power through a USB bus, providing 12 VDC /  1W excitation voltage to the sensor.

The sensor output is digitized up to 4,800 SPS and processed by a microprocessor using the integrated high resolution (24 bits) analog to digital converter (ADC). As it supports a wide range of sensor inputs such as ± 10 VDC, 0-30 mA and ±400 mV/V type inputs, USB320 USB Digital Signal Conditioner can be paired with various sensor types, such as:

- String Pot Position Sensors (draw wire sensor);
- Rotary Torque Sensors;

- Pressure Sensor Amplifier;
- DC LVDT Displacement Transducer;

The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real-time. FUTEK developed DLL Libraries to allow USB320 to also work with other software such as LabView® and Visual Studio.

USB320 Universal Signal Conditioner Module supports a wide range of sensor inputs such as ± 10 VDC, 0-30 mA, ±400 mV/V type inputs, USB320 USB Digital Signal Conditioner can be paired with various sensor types and eliminates the need for external power supply to the sensor and display equipment. The module is supplied by PC power through a USB bus, providing 12 VDC /  1W excitation voltage to the sensor.

The sensor output is digitized up to 4,800 SPS and processed by a microprocessor using the integrated high resolution (24 bits) analog to digital converter (ADC). As it supports a wide range of sensor inputs such as ± 10 VDC, 0-30 mA and ±400 mV/V type inputs, USB320 USB Digital Signal Conditioner can be paired with various sensor types, such as:

- String Pot Position Sensors (draw wire sensor);
- Rotary Torque Sensors;

- Pressure Sensor Amplifier;
- DC LVDT Displacement Transducer;

The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real-time. FUTEK developed DLL Libraries to allow USB320 to also work with other software such as LabView® and Visual Studio.