USB225 play_arrowFSH04720

High Resolution & Speed USB Output Kit

USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

The USB225  is a streamlined single-unit signal conditioner that is packed with unique features and capabilities, such as exceptionally high resolution and innovative fault detection and health checks. 

Its easy plug-and-play connection eliminates the need for external circuitry and power supply. Risk for failure has been minimized through fault detection features that continuously monitor the sensor’s health and indicate any issues, providing crucial feedback for applications that need to be fail-proof. 

The USB225  is an  upgraded version of FUTEK’s groundbreaking signal conditioner USB220, featuring a slimmer profile and improved performance and capabilities.

 

 

Features

• USB 3.0 Compatibility and Communication Link
• Short/Open Circuit and Excessive Temperature Detection
• On-board Temperature Measurement
• High Resolution and Sampling Rate Output up to 4,800 SPS
• CE Criteria A Certification for Aerospace and Medical Grade Devices
• Supports mV/V inputs from Strain Gauges, Load Cells, Torque, Displacement and Pressure Sensors
• No external power supply is needed, it can be powered directly from a computer’s USB ports

Videos
Specifications
Electrical
Interference
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Bridge Resistance
87.5
5000
Ohms nom.
Excitation
4.75
Vdc
Input Range
16
mV/V nom.
Communication Interface
USB
Weight
20
Gram
Nonlinearity
-0.002
0.002
% of R.O.
Power Supply
4.4
5
5.25
Vdc
Sample Rate
2.5
4800
Samples / Sec
Operating Temperature
-4
175
F
Storage Temperature
-4
185
F
Related Accessories
SENSIT® Test and Measurement Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
SENSIT® Calibration Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
QMA147 Connector Cable Assembly, 3x 29 AWG 4 Conductor Spiral Shielded Silicone inside of mesh jacket , For USB225 , 5 ft Long
USB Gold Extension Cable for USB 2.0 Cables , Type A (M/F) , 10 ft long
ZAB100 , System Cable Assembly , 2 ft [0.61 m] Long , USB Screw Terminal Adapter Board to 10 Pin Hirose , Mates USB225 , Spiral Shielded Silicone Cable , RoHS Compliant
ZCC200 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) to 10 Pin Hirose , Mates USB225 , Braided Shielded PVC Cable , RoHS Compliant
ZCC902 Custom System Cable Assembly , 10 ft [3 m] Long , 4 Pin , 0.5mm Pitch FFC/FPC Connector to 10 Pin Hirose , Mates to USB225 , #29 Awg 4 Conductor Spiral Shielded Silicone Cable , RoHS Compliant
ZCC910 , System Cable Assembly , 10 ft [3 m] Long , 6 Pin Binder 99-2022-09-06 (CC11) to 10 Pin Hirose , Mates TRD300, TRS300, TRH300 to USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC921 , System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18T) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC921 , System Cable Assembly , 30 ft [9.144 m] Long , 7 Pin Nano Mating Connector (CC18T) to 10 Pin Hirose , Mates USB225 Pro Elite , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC940 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Lemo FGG.0B.304.CLAD (CC4) to 10 Pin Hirose , Mates USB225 , Braided Shielded PVC Cable , RoHS Compliant
ZCC950 , System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
Alternative Models
FSH04095
ZCC911 , 100 ft Long , 12 Pin Binder Connector w/ Cable Assembly , RoHS Compliant , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.