Loading...

FSH03927 High Resolution USB Solution

The new USB220 High Resolution USB Load Cell Digital Amplifier eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor, rendering a high resolution load cell. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analog to digital converter (ADC). The on-board USB transmitter and receiver device allow the microprocessor to communicate with the PC by means of the USB link. 


The USB Load Cell Amplifier works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored in the on-board memory. The easy plug-and-play connection gives you the power to monitor the USB Load Cell interface output and enjoy measurement that is less affected by noise, temperature variation, and excitation. The USB220 USB Load Cell Digital Amplifier is designed and manufactured by FUTEK in the USA.


For other USB Solutions, check out our USB Load Cell Amplifiers store. 

Features

  • USB 2.0 Communication Link
  • USB Bus-Powered
  • Integrated Shunt Call
  • Input/Output Short Circuit Protection
  • Streaming ASCII Output
  • CE Criteria A Certification for Aerospace and Medical Grade Devices
  • Supports mV/V type sensors
FSH03927Change
USB220 , External USB Output Kit , 24 Bit Resolution , Up To 17.8 Bit Noise Free , Standard , For mV/V Inputs , Up to 4800 SPS , Red Powder Coated

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH03927 High Resolution USB Solution