Storekeyboard_arrow_right Legacy Modelskeyboard_arrow_right

PMP943

PMP943

Male Port Pressure (0.5-4.5 VDC)

Ultra Miniature Titanium Pressure Sensor

The PMP943 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining the most corrosive and industrial applications. The PMP943 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 5V DC from a 5V DC +/- 10Mv supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • Built in Electronic: 0.5 to 4.5Vdc Output
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM490 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

PMP943
image.AltImageText
Capacities
Product Name
FSH01264
FSH01265
FSH01266
FSH01267
FSH01268
FSH01269
FSH01270
FSH01271
FSH01272
FSH01273
FSH01274
FSH01275
FSH01276
FSH01277
FSH01278
FSH01279
FSH01280
FSH01281
FSH01282
FSH01283
FSH01284
FSH01285
FSH01286
FSH01287
FSH01288
FSH01289
FSH01290
FSH01291
FSH01292
FSH01293
FSH01294
FSH01295
FSH02265
FSH02266
FSH02267
FSH02268
FSH02269
FSH02270
FSH02271
FSH02272
FSH02435
QSH01103
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.