Signal Conditioned Digital Display (Voltage & Current Sensor) The IPM490 Signal Conditioned Digital Display (Voltage & Current Sensor) is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F