Storekeyboard_arrow_right Legacy Modelskeyboard_arrow_right LCM500
LCM500

Threaded Rod Load Cell

Model LCM500 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM500 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional design with a height of 3.0” and a diameter of 0.62”. You will also find options for external matched output and metric threads readily available. For a higher capacity range, please see the LCM525 or LCM550.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.001” nominal. The standard LCM500 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

LCM500
image.AltImageText
image.AltImageText
image.AltImageText
Capacities
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer