Custom Load Button Load Cell with TEDS
Model QLA367 is a custom load button load cell designed with TEDS IEEE1451.4 and 7 Pin Clik-Mate Molex connector. This load cell is designed to measure compression loads and offers a rated capacity of 100 lb (445 N), with a safe overload protection of 150 lb (667 N). This load cell features 3x #6-32 UNC female mounting provisions and is constructed from 17-4 PH stainless steel. It offers a nonlinearity of ± 0.15 % of the Rated Output. It includes an integrated 14 inch (356 mm) output cable, and is available in two configurations: conventional gage type, and custom integrated circuit. This load cell is designed for high reliability, OEM embedded solutions, and the cable package lends itself to quick, easy integration.
Model QLA367 is a custom load button load cell designed with TEDS IEEE1451.4 and 7 Pin Clik-Mate Molex connector. This load cell is designed to measure compression loads and offers a rated capacity of 100 lb (445 N), with a safe overload protection of 150 lb (667 N). This load cell features 3x #6-32 UNC female mounting provisions and is constructed from 17-4 PH stainless steel. It offers a nonlinearity of ± 0.15 % of the Rated Output. It includes an integrated 14 inch (356 mm) output cable, and is available in two configurations: conventional gage type, and custom integrated circuit. This load cell is designed for high reliability, OEM embedded solutions, and the cable package lends itself to quick, easy integration.