Storekeyboard_arrow_right Load Cells keyboard_arrow_right QLA
QLA133

Custom Pancake Load Cell w/ Built in Amplifier

2 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Connector Type
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
200 lb
Compression
5/8-18
1.37
6.15
4.12
4.12
No
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
mA
IP61
17-4 PH S.S.
No
Yes
1
1.75
Yes
N
Tension & Compression
5/8-18
1.37
6.15
4.12
4.12
No
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
VDC
IP60
17-4 PH S.S.
No
Yes
1
3
Yes
Y

Model QLA133 is a Custom Pancake Load Cell designed for compression applications. The sensor has eight bolt-down holes along its outer diameter for easy mounting. It is available in light weight 200 lb capacity Anodized Aluminum and a fatigue rated 150 lb capacity 17-4 Stainless Steel version.  This custom pancake has integrated analog output to allow simplified integration into PLC controllers.  Typical applications for the QLA133 include press assembly, automotive seat and material testing where eccentric and extraneous loads could occur.

QLA133
QLA133
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer