Storekeyboard_arrow_right Load Cells keyboard_arrow_right QLA
QLA405

Custom Tension and Compression Miniature Sensor

Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Inner Diameter In Inches
Height In Inches
Length In Inches
Custom Special
Width In Inches
Outer Diameter In Inches
Connection Type
Cable Type
Cable Length
Output Type
Material
# Of Bridges/channels
Weight In Lb
Rohs
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer