Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Connector Type | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30000 lb | 0.000 | N | |||||||||||||||||
50000 lb | Tension & Compression | 1 1/2-12 | 8.1 | 2.5 | 2.5 | 2.5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | IP64 | 17-4 PH S.S. | No | Yes | 1 | 7 | No | N | |
25000 lb | 9.13 | 0.000 | N |
Heavy Duty Wire Rope Test Load Cell Male-Female Threads