Tension and Compression Overload Protected Load Cell
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
2 | 10 | Vdc | |||
Shunt Calibration | 1 | 43.58 | kOhm | ||
2 | 43.58 | kOhm | |||
Excitation | 1 | 1 | 15 | Vdc | |
2 | 1 | 15 | Vdc | ||
Input Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
1 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | 1 | 1000 | % of R.O. | ||
2 | 1000 | % of R.O. | |||
Capacity | 1 | 2000 | lbs | ||
2 | 2000 | lbs | |||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Excitation | 2 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
2 | -0.2 | 0.2 | % of R.O. | ||
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
2 | -0.05 | 0.05 | % of R.O. | ||
Output Resistance | 1 | 350 | Ohms nom. | ||
2 | 350 | Ohms nom. | |||
Rated Output | 1 | 3 | mV/V nom. | ||
2 | 3 | mV/V nom. | |||
Compensated Temperature | 1 | 60 | 160 | F | |
2 | 60 | 160 | F | ||
Operating Temperature | 1 | 200 | F | ||
2 | 200 | F | |||
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
2 | -0.01 | 0.01 | % of Load/F | ||
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
2 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | 1 | -3 | 3 | % of R.O. | |
2 | -3 | 3 | % of R.O. |