Storekeyboard_arrow_right Load Cells keyboard_arrow_right QMA
QMA133

Reaction Torque and Thrust Flange to Flange Sensor

1 Products
settings
Item Number
Load Capacity
Torque Capacity
Mounting Type
Inner Diameter In Inches
Length In Inches
Height In Inches
Width In Inches
Outer Diameter In Inches
# Of Axis
Output Type
Connection Type
Connector Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Integrated Teds
Weight In Lb
# Of Bridges/channels
Rohs
Custom Special
3000 lb
1000 in-lb
Flange
1.5
4.48
3
4.48
4.48
2
mV/V
Connector
6 Pin Bendix Receptacle, PT02H-10-6P
IP40
2024-T4
No
No
2
1
No
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer