Item Number | Load Capacity | Mounting Type | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | # Of Axis | Output Type | Connection Type | Connector Type | Ip / Nema Rating | Environmental Conditions | Fatigue Rated | Material | Mechanical Overload Protection | Integrated Teds | Thread Size | Weight In Lb | Cable Type | Cable Length | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 lb | Flange, Shaft | 1.98 | 3.32 | 1.98 | 1.98 | 2 | mV/V | Connector | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | IP50 | No | 17-4 PH S.S. | No | No | #8-32 | 1 | 1 | Yes | N | ||||
200 lb | Flange, Shaft | 1.98 | 3.32 | 1.98 | 1.98 | 2 | mV/V | Connector | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | IP50 | No | 17-4 PH S.S. | No | No | #8-32 | 1 | 1 | Yes | N | ||||
200 lb | Flange, Shaft | 1.98 | 3.32 | 1.98 | 1.98 | 2 | mV/V | Cable | IP67 | Submersible, Water Resistance | No | 17-4 PH S.S. | No | No | #8-32 | 1 | 28 Awg 4 Conductor Shielded Polyurethane Cable | 50 ft | 1 | No | Y | ||
50 lb | Flange, Shaft | 1.98 | 3.32 | 1.98 | 1.98 | 2 | mV/V | Cable | IP50 | Vacuum Rated | No | 17-4 PH S.S. | No | No | #8-32 | 1 | 24 Awg 4 Conductor Braided Shielded Teflon Cable | 10 ft | 1 | No | Y | ||
50 lb | Flange, Shaft | 1.98 | 3.32 | 1.98 | 1.98 | 2 | mV/V | Cable | IP67 | Submersible, Water Resistance | No | 17-4 PH S.S. | No | No | #8-32 | 1 | 28 Awg 4 Conductor Shielded Polyurethane Cable | 20 ft | 1 | No | Y |
The Multi-Component Bi-Axial Load Arm offers an excellent solution for measuring Fx and Fy Loads. The MBA400 is made from robust 17-4 Stainless Steel, weighs only 16 oz, and offers a compact desing.
The Multi-Component Bi Axial Load Arm has high accuracy with a Nonlinearity of ±.1%. The MBA400 can be modified or customized to meet your requirements . Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology