MBA500 play_arrowFSH04260

Torque and Thrust Biaxial Sensor

MBA500 , Ch Fz: 100 lb; Ch Mz: 100 in-lb , Torque and Thrust , RoHS Compliant, Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

Torque and Thrust Biaxial Sensor

The MBA500 Torque and Thrust Bi-Axial Load Cell is design to measure reaction torque moments as well as tension and compression loads, all in one transducer. Temperature compensated and constructed of all aluminum, this torque/thrust sensor is able to achieve an impressive 0.2% nonlinearity and yet provide 150% (50 to 150 lb) 125% ((200 lb) over-capacity. Excellent performance and high precision are achieved through two separate outputs for applied torque and thrust forces. Force/Torque sensors are used throughout industry for product testing, robotic assembly, grinding and polishing. In research, our sensors are used in robotic surgery, haptics, rehabilitation, neurology and many others applications.

The MBA500 Torque and Thrust Biaxial Sensor offers an excellent solution for measuring Loads in tension and compression as well as torque in clockwise and counterclockwise direction. The MBA500 is compact weighing only 6.5 oz, and offers a compact design.

This particular sensor can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology. FUTEK has developed an Six-Axis Force/Torque Sensor that can be used for unique applications in all industries.

Product Highlights

  • Strain Gauge Based
  • Aluminum Construction
  • Weight: 6.5 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK MBA Series is also available with TEDS / IEEE1451.4 option.


Bi-axial torque and thrust sensor can also be used as cap torque meter to ensure precision, consistency, and seal integrity. 

Features
  • Strain gauge based
  • Aluminum construction
  • Ideal for auditing the torque of aircraft control columns
  • Ideal for propeller efficiency characterization
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
Mz-1
10
Vdc
Fz-1
10
Vdc
Shunt Calibration
Fz-1
60.4
kOhm
Mz-1
60.4
kOhm
Excitation
Fz-1
1
18
Vdc
Mz-1
1
18
Vdc
Input Resistance
Fz-1
394
Ohms nom.
Mz-1
394
Ohms nom.
Insulation Resistance
Fz-1
500
Mohms @ 50 Vdc
Mz-1
500
Mohms @ 50 Vdc
Safe Overload
Fz-1
150
% of R.O.
Mz-1
150
% of R.O.
Capacity
Fz-1
100
lbs
Mz-1
100
in-lb
Hysteresis
Fz-1
-0.25
0.25
% of R.O.
Mz-1
0.25
0.25
% of R.O.
Nonlinearity
Fz-1
-0.25
0.25
% of R.O.
Mz-1
-0.25
0.25
% of R.O.
Nonrepeatability
Fz-1
-0.05
0.05
% of R.O.
Mz-1
-0.05
0.05
% of R.O.
Output Resistance
Fz-1
350
Ohms nom.
Mz-1
350
Ohms nom.
Rated Output
Fz-1
2
mV/V nom.
Mz-1
2
mV/V nom.
Compensated Temperature
Fz-1
60
160
F
Mz-1
60
160
F
Operating Temperature
Fz-1
-45
200
F
Mz-1
-45
200
F
Temperature Shift Span
Fz-1
-0.005
0.005
% of Load/F
Mz-1
-0.005
0.005
% of Load/F
Temperature Shift Zero
Fz-1
-0.005
0.005
% of R.O./F
Mz-1
-0.005
0.005
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure , Supported by SENSIT® 2.11 or Newer
Related Accessories
Screw, Socket Head Cap, #8-32 x 3/4"Long, Alloy Steel
ZAC120 , Female Square Drive Adapter , Used on TFF400 , Material - 6061-T6 , 3/8-Sq. Drive , Standard , 500 in-lb Max Torque
ZAC130, Male Shaft Long Torque Adapter , For TFF400 , Material - 17-4 PH S.S. , 3/8" Shaft Long , Standard , Max Torque 500 in-lb
ZAC140, Flange Torque Adapter w/ Mounting Screws, Used on TFF400, Material - 6061-T6, Standard, 500 in-lb Max Torque
Alternative Models
FSH04261
MBA500 , Ch Fz: 200 lb; Ch Mz: 200 in-lb , Torque and Thrust , RoHS Compliant, Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.