Storekeyboard_arrow_right Load Cells keyboard_arrow_right FFP
flat load cell Flat Plate Force Sensor thin load cell ultra thin load cell
FFP350

Flat Plate Force Sensor

1 Products
settings
Item Number
Load Capacity
Inner Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Output Type
Connection Type
# Of Bridges/channels
Cable Type
Cable Length
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
1 lb
0.079
0.05
0.95
0.95
mV/V
Cable
1
29 Awg 4 Conductor Spiral Shielded Teflon Cable
6 in
Tension & Compression
0.1 %RO
200 F
-60 F
10 VDC
0.25 %RO
350 Ohm
IP00
300 Series
FFP350 , 1 lb , Flat Plate Force Sensor Tension & Compression Load Cell , OEM , 0.95" [24 mm] L & W x 0.05" [1.28 mm] H , Material - 300 Series S.S. , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
160 F
60 F
0.00625
N

FFP350 Flat Plate Force Sensor is the ideal solution for measuring force, surface pressure, and displacement. These cost-effective and reliable OEM force measurement sensors are perfect for high volume applications.


The FFP350 Force Sensor incorporates the balancing, compensating, and conductive elements into its strain gauge, which is laminated onto the 300-Stainless Steel flexure. This design provides exceptional sensitivity and precision in measuring the slightest changes in force. The FFP350's thin, miniature design makes it perfect for applications where vertical space is limited.

This flat load cell is available in a 1 lb capacity, making it ideal for use in process control, medical instrumentation, robotics, and automotive applications. Additionally, the FFP350 Ultra Thin Load Cell Sensor is also used in semiconductor supply chain management systems for weighing/tracking of parts for inventory management.

Manufactured in the USA, the FFP350 Flat Load Cell offers high accuracy and reliability with minimal disturbance to your system's performance. Its flat plate design makes it perfect for applications where a load cell flat against a surface is needed. Whether you're looking for a flat load cell, slim load cell, thin load cell, or ultra-thin load cell, the FFP350 Load Cell Flat offers the perfect solution for your needs.

Order now to experience its exceptional performance and see the difference it can make in your application.

flat load cell Flat Plate Force Sensor thin load cell ultra thin load cell
flat load cell Flat Plate Force Sensor thin load cell ultra thin load cell
flat load cell Flat Plate Force Sensor thin load cell ultra thin load cell
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.