Storekeyboard_arrow_right Load Cells keyboard_arrow_right MAU
MAU300_ Stick Shift Sensor
MAU300

Stick Shift/Gear Shift Knob Load Cell

2 Products
settings
Item Number
Load Capacity
# Of Axis
Output Type
Features
Height In Inches
Width In Inches
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Input Resistance
Nonlinearity
Safe Overload
Connection Type
Ip / Nema Rating
Material
Weight In Lb
Cable Type
Cable Length
# Of Bridges/channels
Description
Custom Special
Min Compensated Temperature
Max Compensated Temperature
Temperature Shift Span
Temperature Shift Zero
Connection Code
100 lb
2
mV/V
RoHS
3
1.5
0.25 %RO
160 F
-40 F
350 Ohm
0.25 %RO
150 %RO
Cable
IP40
2024-T4
6.3
28 Awg 4 conductor Braided Shielded PVC Cable
10 ft
1
MAU300 , Ch Fx: 100 lb; Ch Fy: 100 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , RoHS Compliant , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
N
60 F
160 F
0.02 TSS
0.02 TSZ
WC1
200 lb
2
mV/V
RoHS
3
1.5
0.25 %RO
160 F
-40 F
350 Ohm
0.25 %RO
150 %RO
Cable
IP40
2024-T4
6.3
28 Awg 4 conductor Braided Shielded PVC Cable
10 ft
1
MAU300 , Ch Fx: 200 lb; Ch Fy: 200 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , RoHS Compliant , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
N
60 F
160 F
0.02 TSS
0.02 TSZ
WC1

The MAU300 Stick Shift Sensor is yet another unique product offered for the Automotive Industry. Designed to test the Fx and Fy loads taken place during shifting, the MAU300 is made from 2024-T4 Anodized Aluminum, weighs only 0.3 lbs, and offers a compact design. Additional design features include the use of an ergonomic cover with anti-slip notches. The MAU330 Stick Shift Load Cell is manufactured in USA, and similar to our entire Load Cell product line uses metal foil strain gauge technology.

MAU300_ Stick Shift Sensor_2
MAU300_ Stick Shift Sensor_2
MAU300_ Stick Shift Sensor_1
Multi Axis Sensor, Force, Torquestore load-cells gear-stick stick-shift-load-cell-MAU300
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.