Loading...

FSH04423 Stick Shift/Gear Shift Knob Load Cell

The MAU300 Stick Shift Sensor is yet another unique product offered for the Automotive Industry. Designed to test the Fx and Fy loads taken place during shifting, the MAU300 is made from 2024-T4 Anodized Aluminum, weighs only 0.3 lbs, and offers a compact design. Additional design features include the use of an ergonomic cover with anti-slip notches. The MAU330 Stick Shift Load Cell is manufactured in USA, and similar to our entire Load Cell product line uses metal foil strain gauge technology.

Features

  • Ideal for automotive gearshift actuation force measurement applications
  • Intended for manual use/human testing
  • Ideal for aerospace control stick pull/push force auditing
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH04423
MAU300 , Ch Fx: 100 lb; Ch Fy: 100 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , RoHS Compliant , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Tools, Adapters and Connectors
Please select your required accessories
FSH04423 Stick Shift/Gear Shift Knob Load Cell
Package Total $0.00