Item Number | Load Capacity | Load Directions | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Connector Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 lb | Compression | 0.13 | 0.38 | 0.38 | 0.38 | No | Cable | 34 Awg 4 Conductor Braided Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.02 | Yes | N | ||
10 lb | Compression | 0.13 | 0.38 | 0.38 | 0.38 | No | Cable | 34 Awg 4 Conductor Braided Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.02 | Yes | N | ||
25 lb | Compression | 0.13 | 0.38 | 0.38 | 0.38 | No | Cable | 34 Awg 4 Conductor Braided Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.02 | Yes | N | ||
50 lb | Compression | 0.13 | 0.38 | 0.38 | 0.38 | No | Cable | 34 Awg 4 Conductor Braided Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.02 | Yes | N | ||
35.2739 oz | Compression | 0.13 | 0.38 | 0.38 | 0.38 | No | Cable | 34 Awg 4 Conductor Braided Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.02 | Yes | N | ||
10 lb | Compression | 0.13 | 0.38 | 0.38 | 0.38 | No | Cable & Connector | 12 Pin Hirose Mating Connector, LX40-12P | 34 Awg 4 Conductor Braided Shielded Polyester Cable | 3 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.02 | Yes | Y | |
25 lb | Compression | 0.13 | 0.38 | 0.38 | 0.38 | Cable | 34 Awg 4 Conductor Braided Shielded Polyester Cable | 5 ft | mV/V | IP65 | 17-4 PH S.S. | 1 | 0.1875 | Yes | Y |
Model LLB130 is a Miniature Load Button designed for Press, or Inline compression applications. The LLB130 Mini Force Sensor is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter. These subminiature load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find sub miniature load cells for external matched output readily available.
The standard LLB130 Subminiature Load Cell (aka sub-miniature load cell) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.
Force Sensor Features:
If you are looking for a Shear Beam Load cell, check out our LSB201 S Beam Miniature Load Cell.