Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 lb | Compression | #2-56 | 0.32 | 0.38 | 0.35 | 0.38 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.0625 | No | N | |
50 lb | Compression | #2-56 | 0.32 | 0.38 | 0.38 | 0.38 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.0625 | No | N | |
25 lb | Compression | #2-56 | 0.32 | 0.38 | 0.38 | 0.38 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.0625 | Yes | N |
Model LLB215 is a Miniature Load Button (Bottom Cable Exit) designed for Press, or Inline compression applications. The LLB215 Miniature Load Button (Bottom Cable Exit) model is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter. These load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find options for external matched output readily available.
The standard LLB215 Miniature Load Button (Bottom Cable Exit) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.