LLB390 play_arrowFSH03973

Low Profile Load Button with Through Holes

LLB390 , 1 lb , Ultra Thin Load Button w/ Mounting , RoHS Compliant, 1000 Ohm , Material - 17-4 PH S.S. , 34 Awg 4 Conductor Braided Shielded Polyester Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Low Profile Load Button with Through Holes
Low Profile Load Button with Through Holes
Low Profile Load Button with Through Holes
Description

Model LLB390 is a Thin Load Button with Mounting Bracket is built for Press, or Inline compression applications. The standard LLB390 Thin Load Button has a very robust construction available in 300 Series Stainless Steel, with a 1.0” length and height, 0.25” width and a 10 feet long 29 AWG 4 conductor Spiral Shielded Silicone cable.

The Thin Load Button has Nonlinearity of ±1.0% and Deflection of 0.002” nominal. The standard LLB390 Thin Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Resistance to High Extraneous Loads
  • 300 Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology
Support Documents
Resources
Alternative Model  
LSB200 , 1 lb , JR S-Beam Load Cell , Standard , Material - 2024-T4 , #4-40-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielde...
Out of Stock In Stock
sol.ImageUrl
FFP350 , 1 lb , Flat Plate Force Sensor , OEM , Material - 300 Series S.S. , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Out of Stock In Stock
sol.ImageUrl
LSB200 , 1 lb , JR S-Beam Load Cell , Standard , Material - 2024-T4 , #4-40-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielde...
Out of Stock In Stock
sol.ImageUrl
LSB200 , 1 lb , JR S-Beam Load Cell , RoHS Compliant , Material - 2024-T4 , M3x0.5-Thread , Overload Protection , 29 Awg 4 Conductor Spiral ...
Out of Stock In Stock
sol.ImageUrl
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer