Storekeyboard_arrow_right Load Cells keyboard_arrow_right LLB
LLB400

Load Button with Threaded/Tapped Holes

6 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
100 lb
Compression
#6-32
0.39
1.23
1.23
1.23
No
Cable
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.23
Yes
N
250 lb
Compression
#6-32
0.39
1.23
1.23
1.23
No
Cable
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.23
Yes
N
500 lb
Compression
#6-32
0.39
1.23
1.23
1.23
No
Cable
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.23
Yes
N
1000 lb
Compression
#6-32
0.39
1.23
1.23
1.23
No
Cable
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.23
Yes
N
2000 lb
Compression
#6-32
0.39
1.23
1.23
1.23
No
Cable
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.23
Yes
N
2500 lb
Compression
#6-32
0.39
1.23
1.23
1.23
No
Cable
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.23
Yes
N

Model LLB400 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB400 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.25” outside diameter and a 10 feet long 26 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.0009” to 0.0015” nominal. The standard LLB400 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Load Button with Threaded/Tapped Holes
Load Button with Threaded/Tapped Holes
Load Button with Threaded/Tapped Holes
Load Button with Threaded/Tapped Holes
Related Videos
video
LLB400: Overview Video
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer