Loading...

FSH04551 High Capacity Load Button with Threaded/Tapped Holes

With a package that stands at 1.48” [37.6mm] in diameter and 0.63” [16.0mm] in height, the LLB450 Load Button Load Cell is an extraordinarily accurate miniature sensor that punches well above its size with a capacity range from 5,000 and 10,000 lbs [2268 – 4536kg]. This diverse and durable sensor solution features three mounting holes built for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. 


The LLB450 is now offered with an integrated connector that makes it fully IP67 rated for high water resistance and temporary submersibility. Theconnectorized 4-position micro receptacle allows you to easily remove the wire from the sensor like a plug from a socket. This new feature protects the sensor from cable damage, as you can easily replace a faulty wire. In addition, FUTEK can offer custom versions that are rated for vacuum/low outgassing, high or low operating temperatures, radiation environments, autoclavable, and high vibration/shock.

    

For additional guidelines on installation and mounting, we recommend that you review the Load Button Series Manual.

Features

  • Fast Response time (μs)

  • Environmental Protection, IP67 Rated

  • Water Resistant and Outdoor Rated

  • 17-4 PH stainless-steel construction

  • Utilizes metal foil strain gauge technology

  • Quick Disconnect Cable

FSH04551Change
LLB450 , 5000 lb , Load Button Load Cell , RoHS Compliant, Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04551 High Capacity Load Button with Threaded/Tapped Holes