Loading...

QSH01639 High Capacity Load Button with Threaded/Tapped Holes

Model LLB450 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB450 high capacity load cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.50” outside diameter and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.


Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal. The standard LLB450 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.



Product Highlights:

  • Low Deflection
  • High Capacity Load Cell (up to 10,000 lbs)
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology



Features

 

  • Fast Response time (μs)
  • Environmental Protection, IP67 Rated
  • Water Resistant and Outdoor Rated
  • 17-4 Stainless Steel Construction
  • Utilizes Metal Foil Strain Gauge Technology
  • Quick Disconnect Cable

 

The Latest Version > FSH04552
LLB450 , 10000 lb , Load Button Load Cell , RoHS Compliant , Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle
FSH04552
QSH01639 > Legacy Product
LLB450 , 10000 lb , Submersible Load Button Load Cell , Bottom Tapped Holes , IP67 , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Contact us.
QSH01639 High Capacity Load Button with Threaded/Tapped Holes