Loading...

FSH04543 High Capacity Load Button with Threaded/Tapped Holes

With a package that stands at 1.98” [50.3mm] in diameter and 1” [25.4mm] in height, the LLB500 Load Button Load Cell is an extraordinarily accurate sensor that punches well above its size with a capacity range from 15,000 to 30,000lbs [6804 – 13608kg]. This diverse and durable sensor solution features three mounting holes built for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. 


The LLB500 is now offered with an integrated connector that makes it fully IP67 rated for high water resistance and temporary submersibility. The connectorized 4-position micro receptacle allows you to easily remove the wire from the sensor like a plug from a socket. This new feature protects the sensor from cable damage, as you can easily replace a faulty wire. In addition, FUTEK can offer custom versions that are rated for vacuum/low outgassing, high or low operating temperatures, radiation environments, autoclavable, and high vibration/shock.    


When it comes to impact force measurement, FUTEK offers a range of high-quality products that meet the demands of even the most challenging scenarios. One highly recommended solution is the LLB500 Load Button, which provides exceptional performance with a frequency response of up to ~20 kHz. Combined with the USB225 Pro Elite, a USB digital signal conditioner capable of signal sampling up to 38,400 SPS, and the SENSIT data logging software, peak and impact forces can be accurately captured and analyzed.

Features

• Water Resistant and Outdoor Rated
• Compact Size
• Fast Response Rate (µs)
• 17-4 PH stainless-steel construction
• Environmental Protection, IP67 Rated
• Low power consumption
• Quick Disconnect Cable
• Includes bottom mounting provisions
• Notable non-linearity & non-repeatability

FSH04543Change
LLB500 , 15000 lb , Load Button Load Cell , RoHS Compliant , Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04543 High Capacity Load Button with Threaded/Tapped Holes