LLB500 play_arrowQSH01429

High Capacity Load Button with Threaded/Tapped Holes

LLB500 , 1000 lb (L16040) , Load Button Load Cell , Bottom Tapped Holes , Material - 17-4 PH S.S. , 4-20 mA Output , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft long
Listed price is in U.S. currency and subject to verification along with availability
Description

With a package that stands at 1.98” [50.3mm] in diameter and 1” [25.4mm] in height, the LLB500 Load Button Load Cell is an extraordinarily accurate sensor that punches well above its size with a capacity range from 15,000 to 30,000lbs [6804 – 13608kg]. This diverse and durable sensor solution features three mounting holes built for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. The LLB500 has  a 10 feet [3.048m] long 28 AWG 4-conductor shielded cable.



Features

• Ultra low deflection
• Robust strain relief
• 17-4 PH stainless-steel construction
• For use in compression
• Utilizes metal foil strain gauge technology

Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
16
24
Vdc
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Rated Output
1
4
20
mA
Compensated Temperature
1
60
160
F
Operating Temperature
1
-13
185
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Alternative Models
FSH04543
LLB500 , 15000 lb , Load Button Load Cell , RoHS Compliant , Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.