Loading...

FSH04605 Load Button with Threaded/Tapped Holes

With a package that stands at 1.23” [31.2 mm] in diameter and 0.39” [9.9 mm] in height, the LLB400 Low Profile Load Button Load Cell is an extraordinarily accurate miniature sensor that punches well above its size with a capacity range from 100 to 2500 lbs [45.3 –1134  kg]. This diverse and durable sensor solution features three mounting holes built for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece.


 The LLB400 is now offered with an integrated connector that makes it fully IP67 rated for high water resistance and temporary submersibility. The connectorized 4-position micro receptacle allows you to easily remove the wire from the sensor like a plug from a socket. This new feature protects the sensor from cable damage, as you can easily replace a faulty wire. 


FUTEK can also offer custom versions that are rated for vacuum/low outgassing, high or low operating temperatures, radiation environments, autoclavable, and high vibration/shock.    

Features

• Fast Response time (μs)
• Environmental Protection, IP67 Rated
• Water Resistant and Outdoor Rated
• 17-4 PH stainless-steel construction
• Utilizes metal foil strain gauge technology
• Quick Disconnect Cable

FSH04605Change
LLB400 , 500 lb , Load Button Load Cell , RoHS Compliant , #6-32 Bottom Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04605 Load Button with Threaded/Tapped Holes