Loading...

Low Profile Load Button with Through Holes

LLB390

Model LLB390 is a Thin Low Profile Load Button Load Cell with Mounting Bracket is built for Press, or Inline compression or pressure applications up to 1 lb [4.5 N]. The LLB390 Low Profile Load Button Load Cell has a very robust construction available in 300 Series Stainless Steel, with a 1.0” [25.4 mm] length and height, 0.1” [0.25 mm] width and a 10 ft [3 m] long 34 AWG 4 Conductor Braided Shielded Polyester cable.

The Low Profile Load Button has Nonlinearity better than ±1.0% of Rated Output and Low Deflection of 0.0014” [0.036 mm] nominal. The LLB390 Low Profile Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

LLB390 Thin Low Profile Load Button Load Cell is also used in semiconductor supply chain management systems for weighing / tracking of parts for inventory management

LLB390

Model LLB390 is a Thin Low Profile Load Button Load Cell with Mounting Bracket is built for Press, or Inline compression or pressure applications up to 1 lb [4.5 N]. The LLB390 Low Profile Load Button Load Cell has a very robust construction available in 300 Series Stainless Steel, with a 1.0” [25.4 mm] length and height, 0.1” [0.25 mm] width and a 10 ft [3 m] long 34 AWG 4 Conductor Braided Shielded Polyester cable.

The Low Profile Load Button has Nonlinearity better than ±1.0% of Rated Output and Low Deflection of 0.0014” [0.036 mm] nominal. The LLB390 Low Profile Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

LLB390 Thin Low Profile Load Button Load Cell is also used in semiconductor supply chain management systems for weighing / tracking of parts for inventory management