Loading...

FSH03973 Low Profile Load Button with Through Holes

Model LLB390 is a Thin Low Profile Load Button Load Cell with Mounting Bracket is built for Press, or Inline compression or pressure applications up to 1 lb [4.5 N]. The LLB390 Low Profile Load Button Load Cell has a very robust construction available in 17-4 PH stainless-steel, with a 1.0” [25.4 mm] length and 0.1" [2.5 mm] height and a 10 ft [3 m] long 34 AWG 4 Conductor Braided Shielded Polyester cable.

The Low Profile Load Button has Nonlinearity better than ±1.0% of Rated Output and Low Deflection of 0.0014” [0.036 mm] nominal. The LLB390 Low Profile Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

LLB390 Thin Low Profile Load Button Load Cell is also used in semiconductor supply chain management systems for weighing / tracking of parts for inventory management

Features

  • 0.1" (2.5 mm) Height
  • Resistance to Extraneous Loads
  • 17-4 PH stainless-steel construction
  • Compression/Pressure/Force Measurement
  • Utilizes Metal Foil Strain Gauge Technology
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03973
LLB390 , 1 lb , Ultra Thin Low Profile Load Button Load Cell w/ Mounting Holes , 0.1 in [0.25 mm] H , RoHS Compliant , 1000 Ohm Low Power Bridge , Material - 17-4 PH S.S. , 34 Awg 4 Conductor Braided Shielded Polyester Cable , 10 ft Long
Tools, Adapters and Connectors
Please select your required accessories
FSH03973 Low Profile Load Button with Through Holes
Package Total $0.00